- Built-in Controller (Stored Data)
- Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter).
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
| Lead Time1 | - {Contact your local sales office for more information.} |
Driver Type |
- 5-Phase, Built-in Controller (Stored Data) |
Power Supply |
- Single-Phase 100-120 VAC |
Current |
- 0.35 A |
Excitation Mode |
- Microstep |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- UL CE |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Number of Positioning Data Sets |
- 64 |
Positioning Operation |
- One-shot operation, Linked operation, Linked operation 2, Sequential mode, Direct mode |
Other Operation |
- Continuous Operation, JOG Operation, Return-to-Home Operation, Test Operation |
Protocol |
- Modbus Protocol (Modbus RTU mode) |
Electrical Characteristics |
-
EIA-485 compliance Twisted-pair wire (TIA/EIA-568B CAT5e or greater recommended) is used up to a total extension length of 50 m. |
Transmission/Reception Mode |
- Half-duplex communication |
Baud Rate |
- 9600 bps/19200 bps/57600 bps/115200 bps |
Physical Layer |
- Asynchronous mode (data: 8-bit, stop bit: 1-bit/2-bit, parity: none/odd/even) |
Connection Type |
- Up to 31 units can be connected to one programmable controller (master equipment). |
|
|
|
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.


