Lead Time1
|
-
{Contact your local sales office for more information.}
|
Product Line
|
-
Oriental Motor®
|
Frame Size
|
-
2.36 in60 mm
|
Motor Length
|
-
2.83 in.72 mm
|
Driver Voltage Input Power
|
-
AC
|
Speed-Torque Characteristics
|
-
Speed - Torque Characteristics
|
Holding Torque
|
-
170 oz-in1.20 N·m
|
Holding Torque at Motor Standstill
|
-
85 oz-in0.6 N·m
|
Type
|
-
Absolute Mechanical Encoder
|
Shaft/Gear Type
|
-
Round Shaft with Flat (No Gearhead)
|
Shaft
|
-
Single
|
Electromagnetic Brake
|
-
Not Equipped
|
Connection Type
|
-
Cable
|
Resolution (Resolution Setting: 1000 P/R)
|
-
0.36 °/Pulse
|
Rotor Inertia
|
-
2 oz-in²370x10-7 kg·m²
|
RoHS Compliant
|
-
These products do not contain substances that exceed the regulation values in the RoHS Directive.
|
Safety Standards
|
-
UL CSA CE
|
CE Marking
|
-
Low Voltage Directives EMC Directives
|
Insulation Class
|
-
Class B [130ºC (266ºF)] [Recognized as 105 (A) by UL.]
|
Insulation Resistance
|
-
100 MΩ or more when 500 VDC megger is applied between the following places: Case - Motor and sensor windings
|
Dielectric Strength
|
-
Sufficient to withstand the following for 1 minute: Case - Motor and sensor windings 1.5 kVAC 50 Hz or 60 Hz
|
Ambient Temperature
|
-
0 ~ 40ºC (32 ~ 104ºF) (non-freezing)
|
Ambient Humidity
|
-
85% or less (Non-Condensing)
|
Degree of Protection
|
-
IP66 (excluding the mounting surface and connector)
|
Stop Position Accuracy
|
-
±3 arc minutes (±0.05º)
|
Shaft Runout
|
-
0.05 mm (0.002 in.) T.I.R.
|
Concentricity
|
-
0.075 mm (0.003 in.) T.I.R.
|
Perpendicularity
|
-
0.075 mm (0.003 in.) T.I.R.
|
Permissible Overhung Load
|
-
0 in. from Shaft End = 20 lb0.2 in. from Shaft End = 22 lb0.39 in. from Shaft End = 29 lb0.59 in. from Shaft End = 40 lb0.79 in. from Shaft End = 60 lb0 mm from Shaft End = 90 N5 mm from Shaft End = 100 N10 mm from Shaft End = 130 N15 mm from Shaft End = 180 N20 mm from Shaft End = 270 N
|
Permissible Axial Load
|
-
6.7 lb30 N
|