αSTEP

The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back up or external sensors to buy.

  • Requires αSTEP AZ Series Driver
  • Connector Type

*Connection Cables required (sold separately)

Compatible Motors

Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Frame Size

- 2.36 in60 mm

Motor Length

- 4.67 in.118.5 mm

Driver Voltage Input Power

- AC

Speed-Torque Characteristics

-
 

Holding Torque

- 496 oz-in3.5 N·m

Holding Torque at Motor Standstill

- 425 oz-in3 N·m

Type

- Mechanical Absolute Encoder

Shaft/Gear Type

- Planetary Gear, Non-Backlash

Gear Ratio (X:1)

- 5 :1

Lost Motion

- 2 arcmin or less (±0.105 N·m)

Shaft

- Single

Electromagnetic Brake

- Not Equipped

Connection Type

- Connector

Resolution (Resolution Setting: 1000 P/R)

- 0.072 °/Pulse

Permissible Speed Range (r/min)

- 0 ~ 600

Rotor Inertia

- 2 oz-in²370×10-7 kg·m²

Stop Position Accuracy

- ±3 arc minutes (±0.05º)

Shaft Runout

- 0.05 mm (0.002 in.) T.I.R.

Concentricity

- 0.075 mm (0.003 in.) T.I.R.

Permissible Overhung Load

- 0 in. from Shaft End = 54 lb
0.2 in. from Shaft End = 58.5 lb
0.39 in. from Shaft End = 62.9 lb
0.59 in. from Shaft End = 67.4 lb
0.8 in. from Shaft End = 74.2 lb
0 mm from Shaft End = 240 N
5 mm from Shaft End = 260 N
10 mm from Shaft End = 280 N
15 mm from Shaft End = 300 N
20 mm from Shaft End = 330 N

Permissible Thrust Load

- 45 lb200 N

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Perpendicularity

- 0.075 mm (0.003 in.) T.I.R.

Safety Standards

- UL CE

CE Marking

- Low Voltage Directives EMC Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance

- 100 MΩ or more when 500 VDC megger is applied between the following places: Between case and motor windings

Dielectric Strength

- Sufficient to withstand the specified voltage applied between the following places for 1 minute: AC power input type: Between case and motor windings: 1.5 kVAC 50/60 Hz

Ambient Temperature

- 0 to +40 °C [+32 to +104 °F] (non-freezing) *Based on measurement conditions of Oriental Motor

Ambient Humidity

- 85% or less (Non-condensing)

Operating Atmosphere

- No corrosive gas or dust. No exposure to oil.

Degree of Protection

- IP66 when connecting the connection cable (excluding the mounting surface and connector on the driver side of the connection cable) *Do not install the product underwater or under high water pressure.


 


 

 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved