ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Items |
BMU230A-A 30 W (1/25 HP) Brushless DC Motor Speed Control System Web Price Request Quote
|
BMU230AP-A 30 W (1/25 HP) Brushless DC Motor Speed Control System Web Price Request Quote
|
BMU230C-A 30 W (1/25 HP) Brushless DC Motor Speed Control System Web Price Request Quote
|
BMU230CP-A 30 W (1/25 HP) Brushless DC Motor Speed Control System Web Price Request Quote
|
BMU230A-5 30 W (1/25 HP) Brushless DC Motor Speed Control System Web Price Request Quote
|
|||||
Motor Frame Size | - 2.36 in. | |||||||||
Output Power | - 30 W (1/25 HP) | |||||||||
Power Supply | - Single-Phase 100-120 VAC | - Single-Phase 100-120 VAC | - Single-Phase / Three-Phase 200-240 VAC | - Single-Phase / Three-Phase 200-240 VAC | - Single-Phase 100-120 VAC | |||||
Shaft/Gear Type | - Round Shaft (No Gearhead) | - Round Shaft (No Gearhead) | - Round Shaft (No Gearhead) | - Round Shaft (No Gearhead) | - Parallel Shaft Gearhead | |||||
Gear Ratio (X:1) | - | - | - | - | - 5 :1 | |||||
Output Shaft Diameter | - 8 mm | - 8 mm | - 8 mm | - 8 mm | - 10 mm | |||||
Degree of Protection (Motor) | - IP40 | - IP65 | - IP40 | - IP65 | - IP40 | |||||
Rated Torque | - 0.85 lb-in | - 0.85 lb-in | - 0.85 lb-in | - 0.85 lb-in | - 3.90 lb-in | |||||
Variable Speed Range (r/min) | - 80 ~ 4000 | - 80 ~ 4000 | - 80 ~ 4000 | - 80 ~ 4000 | - 16 ~ 800 | |||||
Permissible Load Inertia | - 9.80 oz-in² | - 9.80 oz-in² | - 9.80 oz-in² | - 9.80 oz-in² | - 66 oz-in² | |||||
Permissible Radial Load |
-
0.39 in. from Shaft End = 18 0.79 in. from Shaft End = 22 lb |
-
0.39 in. from Shaft End = 18 0.79 in. from Shaft End = 22 lb |
-
0.39 in. from Shaft End = 18 0.79 in. from Shaft End = 22 lb |
-
0.39 in. from Shaft End = 18 0.79 in. from Shaft End = 22 lb |
-
0.39 in. from Shaft End = 22 0.79 in. from Shaft End = 33 lb |
|||||
Permissible Axial Load | - | - | - | - | - 9 lb | |||||
Permissible Axial Load | - Half of motor mass or less | - Half of motor mass or less | - Half of motor mass or less | - Half of motor mass or less | - | |||||
Speed Control Method (Select one of the following) | - Digital Setting using the dial | |||||||||
Number of Speed Settings | - 4 | |||||||||
Max. Extension Length (m) | - 10.50 | |||||||||
|