Lead Time (Legacy)
|
-
This product is scheduled to be discontinued, please contact your local sales office for more information.
|
Product Line
|
-
ORIX®
|
Fan Type
|
-
Axial Fan
|
Frame Size
|
-
4.69 in
|
Thickness
|
-
1 in.
|
Power Supply
|
-
12 VDC
|
Current
|
-
0.63 A
|
Function
|
-
Low Speed Alarm - Electronic
|
Connection Type
|
-
Connector
|
Type
|
-
Standard Speed
|
Speed (r/min)
|
-
3000
|
Max. Air Flow
|
-
95.3 CFM
|
Max. Static Pressure
|
-
0.281 inH2O
|
Noise Level
|
-
46 dB (A)
|
RoHS Compliant
|
-
These products do not contain substances that exceed the regulation values in the RoHS Directive.
|
Safety Standards
|
-
IEC UL CSA CE
|
CE Marking
|
-
EMC Directives
|
Insulation Resistance
|
-
10 MΩ or more when 250 VDC is applied between the windings and the frame under normal ambient temperature and humidity.
|
Dielectric Strength
|
-
Sufficient to withstand 500V at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity.
|
Temperature Rise
|
-
18ºF (10ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity.
|
Insulation Class
|
-
Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards.
|
Overheat Protection
|
-
Built-in Overheat Protection Circuit
|
Ambient Temperature Range
|
-
14ºF ~ 140ºF (-10ºC ~ 60ºC)
|
Ambient Humidity
|
-
85% or less (noncondensing)
|
Alarm Type
|
-
Electronic
|
Alarm Activation Speed
|
-
2100 ± 400 r/min
|
Output Mode
|
-
Open-collector output
|
Output Condition
|
-
Normal operation: L level (Internal transistor ON) Alarm output: H level (Internal transistor OFF)
|
Maximum Rating
|
-
Maximum applied voltage: 30 VDC max. Maximum current: 15 mA max.
|
Delay Function
|
-
Built-in starting delay time: 10 sec. max. (The alarm function starts monitoring within 10 seconds after the power is turned on.)
|
Circuit Connection
|
-
Circuit Connection
|