Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
This product is no longer offered by Oriental Motor, please contact your local sales office.

Specifications

Lead Time

- This product is scheduled to be discontinued, please contact your local sales office.

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Outer Diameter (in)

- 0.55

Length (in)

- 0.87

Shaft Hole Diameter 1 (in)

- 0.16

Shaft Hole Diameter 2 (in)

- 0.24

Nominal Torque (lb-in)

- 17.70

Moment of Inertia (oz-in2)

- 0.01

Permissible End Play (in)

- 0.02

RoHS Compliant

- Yes

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.