ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Drive Method |
- Belt |
Product Line |
- LIMO™ |
Motor Type |
- Motorized Slide |
Actuator Frame Size |
- 2.36 in. (W) x 2.64 in. (H) |
Power Supply |
- 24 VDC |
Current |
- 4.0 A |
Lead |
- 2.95 in. |
Motor Location |
- Top |
Stroke |
- 19.69 in. |
Max. Speed |
- 15.75 in/s |
Max. Horizontal Transportable Mass |
- 22 lb |
Thrust |
- 13 lb |
Resolution |
- 0.0004 in. [Driver Mode: 0.002 in.] |
Repetitive Positioning Accuracy |
- ±0.002 in. |
Maximum Load Moment (N·m) |
-
MP: 18 MY: 16 MR: 9 |
RoHS Compliant |
- No |
Safety Standards |
- CE |
CE Marking |
- EMC Directives |
Components |
- SPVM6K050UK [Slider] ESMC-K2 [Controller] |
Insulation Resistance (Actuator) |
- 100 MΩ or more when 500 VDC megger is applied between the Motor case - Motor/Sensor windings. |
Insulation Resistance (Controller) |
-
100 MΩ or more when 500 VDC megger is applied between the following: FG - Main power supply terminal FG - I/O connector |
Dielectric Strength (Actuator) |
-
Sufficient to withstand the following for 1 minute: Motor case - Motor/Sensor windings 0.5 kVAC 50 Hz |
Dielectric Strength (Controller) |
-
Sufficient to withstand the following for 1 minute: FG - Main power supply terminal 0.5 kVAC 50 Hz FG - I/O connector 0.5 kVAC 50 Hz |
Ambient Temperature Range |
- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
- 85% or less (noncondensing) |
Sensor Model |
- EE-SX671A (OMRON) |
Sensor Power Supply |
- 5 to 24 VDC ± 10%, ripple (p-p) 10% or less |
Current Consumption |
- 35 mA or less |
Control Output |
- NPN open-collector output, 5 to 24 VDC, 100 mA or less. Residual voltage 0.8 V or less (at load current of 100 mA) |
Indicator LED |
- Detection display (red) |
Logic |
- Normally open/normally closed (switchable, depending on connection) |
Sensor Type |
- Photomicro sensor |
Quantity |
- 3 pieces, included |
Movement |
- Possible |