ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Motor Type |
- Motorized Cylinder |
Actuator Frame Size |
- 1.65 in. (W) x 1.65 in. (H) |
Power Input |
- DC |
Guide |
- Not Equipped |
Electromagnetic Brake |
- Not Equipped |
Motor Location |
- Straight Type |
Lead |
- 0.47 in. |
Stroke |
- 5.91 in. |
Drive Method |
- Ball Screw |
Max. Speed |
- 23.62 in/s |
Thrust |
- ~15.74 lb |
Push Force |
- 22.48 lb |
Max. Horizontal Transportable Mass |
- ~33.07 lb |
Resolution |
- 100 ~ 10000 P/R |
Repetitive Positioning Accuracy |
- ±0.0008 in. |
RoHS Compliant |
- Yes |