ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Print
Back
All Categories - Shop Online
>
Legacy / Discontinued Products
> Item # UI2120G
Item # UI2120G, 2-Phase Stepper Motor Driver with Built-In Indexer
This product is no longer offered by Oriental Motor, please contact your local sales office.
Unit of Measure
Imperial
Metric
Lead Time
|
Specifications
Lead Time
Lead Time
-
This product has been discontinued. Please contact your local sales office for replacement.
Specifications
Product Line
-
VEXTA®
Power Supply
-
Single-Phase 100-115 VAC
Drive Method
-
Unipolar constant current drive
Excitation Mode
-
Full Step (2 phase excitation): 1.8º/step
Half Step (1-2 phase excitation): 0.9º/step
RoHS Compliant
-
No