ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Lead Time1 | - Contact you local saless office for more information |
Product Line |
- Oriental Motor® |
Motor Type |
- Torque |
Frame Size |
- 2.36 in |
Output Power |
- 3 W (1/250 HP) |
Voltage (VAC) |
- Single-Phase 110/115 VAC |
Frequency (Hz) |
- 60 |
Current |
- 0.42 A [110 VAC] 0.45 A [115 VAC] |
Shaft/Gear Type |
- Parallel Shaft Gearhead |
Gear Ratio (X:1) |
- 60 :1 |
Output Shaft |
- Imperial |
Output Shaft Diameter |
- 5/16 in. |
Starting Torque |
- 24.5 lb-in |
Torque at Max Output |
- 13.12 lb-in |
Speed at Max Output (rpm) |
- 15 |
Permissible Overhung Load |
- 0.39 in. from Shaft End = 27 lb0.79 in. from Shaft End = 40 lb |
Permissible Thrust Load |
- 6.7 lb |
RoHS Compliant |
- Yes |
Safety Standards |
- UL CSA CCC CE |
CE Marking |
- Low Voltage Directives |
Insulation Resistance |
- 100 MΩ or more when 500 VDC megger is applied between the windings and the frame after rated motor operation under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 1.5 kV at 50Hz or 60 Hz applied between the windings and the frame for 1 minute after rated motor operation under normal ambient temperature and humidity. |
Temperature Rise |
- Temperature rise of windings are 80ºC (144ºF) or less measured by the resistance change method after rated motor operation under normal ambient temperature and humidity. |
Insulation Class |
- Class B (266°F [130°C]) |
Overheat Protection |
- Built-in thermal protector (Automatic return type). Operating temperature, open: 266°F ± 9°F (130°C ± 5°C) close: 194°F ± 27°F (90°C ± 15°C) |
Ambient Temperature Range |
- 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
- 85% or less (noncondensing) |
Degree of Protection |
- IP20 |