ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Print
Back
All Categories - Shop Online
>
Legacy / Discontinued Products
>
Gearheads (Legacy)
> Item # 5GCH18KA
Item # 5GCH18KA, GCH Gearhead Parallel Shaft (18:1)
Web Price
Request Quote
This product has been discontinued, please contact your local sales office for more information.
Unit of Measure
Imperial
Metric
Specifications
Return Policy
-
This product cannot be cancelled or returned once the order has been processed.
Frame Size
-
3.54 in
Shaft/Gear Type
-
Parallel Shaft Gearhead
Gear Ratio (X:1)
-
18 :1
Output Shaft Diameter
-
5/8 in.
RoHS Compliant
-
No