ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Product Line |
- GTR Series |
Motor Type |
- Induction |
Frame Size |
- 7.79 in |
Mount |
- Flange Mount |
Output Power |
- 1 HP |
Voltage (VAC) |
- Three-Phase 208/230/460 VAC |
Frequency (Hz) |
- 60 |
Shaft/Gear Type |
- Parallel Shaft Gearhead |
Gear Ratio (X:1) |
- 60 :1 |
Output Shaft Diameter |
- 1-1/4 in. |
Type |
- Terminal Box |
Rated Torque |
- 1944 lb-in |
Rated Speed (rpm) |
- 28 |
Safety Standards |
- UL CSA CE |
Insulation Class |
- Class A |
Degree of Protection |
- IP44 |
Full Load [nmotor] |
-
1730 RPM (208 V) 1730 RPM (230 V) 1740 RPM (460 V) |
Full Load Current [Imotor] |
-
3.10 A (208 V) 3.00 A (230 V) 1.52 A (460 V) |
Starting Current [Istart] |
-
15.50 A (208 V) 17.10 A (230 V) 8.60 A (460 V) |
Torque [Tmotor] |
-
36.70 lb-in (208 V) 36.70 lb-in (230 V) 36.70 lb-in (460 V) |
Start Torque [Tstart] |
-
80.60 lb-in (208 V) 98.80 lb-in (230 V) 98.80 lb-in (460 V) |
Starts per Minute |
- 10 |