Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Enclosure Fan features an Axial Flow Fan combined with a Slit Metal Plate to protect equipment against the ingress of wires (with a diameter of 1 mm min.).

Enclosure Fan Packages

Unit of Measure

Specifications

Lead Time1 - Contact you local saless office for more information

Product Line

- ORIX®

Fan Type

- Enclosure Fan

Cover Type

- Slit Metal Plate (IP4X)

Enclosure Dimensions

- 7.09 in. (W) X 7.09 in. (H)  

Frame Size

- 4.69 in

Thickness

- 0.98 in.

Power Supply

- Single-Phase 115 VAC

Frequency

- 60 Hz

Current

- 0.12 A

Degree of Protection

- IP4X

Air Flow Direction

- Exhaust Type

Speed (r/min)

- 2800

Max. Air Flow

- 28.2 CFM  

Max. Static Pressure

- 0.172 inH2O  

Noise Level

- 46 dB (A)

RoHS Compliant

- Conforms to RoHS Directive (2011/65 / EU)

Safety Standards

- UL CSA JET EN CE

CE Marking

- Low Voltage Directives

Insulation Resistance

- 100 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 1.5 kV at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity.

Temperature Rise

- 54ºF (30ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity.

Insulation Class

- Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards.

Overheat Protection

- Impedance protection

Ambient Temperature Range

- 14ºF ~ 140ºF (-10ºC ~ 60ºC)

Ambient Humidity

- 85% or less (noncondensing)

Dimensions


 

nbsp;

Airflow


 

Connection


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.