ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Enclosure Fan Packages
Lead Time1 | - Contact you local saless office for more information |
Product Line |
- ORIX® |
Fan Type |
- Enclosure Fan |
Cover Type |
- Slit Metal Plate (IP4X) |
Enclosure Dimensions |
- 7.09 in. (W) X 7.09 in. (H) |
Frame Size |
- 4.69 in |
Thickness |
- 0.98 in. |
Power Supply |
- Single-Phase 220/230 VAC |
Frequency |
- 60 Hz |
Current |
- 0.07 A |
Degree of Protection |
- IP4X |
Air Flow Direction |
- Exhaust Type |
Speed (r/min) |
- 2800 |
Max. Air Flow |
- 28.2 CFM |
Max. Static Pressure |
- 0.172 inH2O |
Noise Level |
- 46 dB (A) |
RoHS Compliant |
- Conforms to RoHS Directive (2011/65 / EU) |
Safety Standards |
- UL CSA JET EN CE |
CE Marking |
- Low Voltage Directives |
Insulation Resistance |
- 100 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 1.5 kV at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity. |
Temperature Rise |
- 54ºF (30ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity. |
Insulation Class |
- Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards. |
Overheat Protection |
- Impedance protection |
Ambient Temperature Range |
- 14ºF ~ 140ºF (-10ºC ~ 60ºC) |
Ambient Humidity |
- 85% or less (noncondensing) |