ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Lead Time1 | - {Contact your local sales office for more information.} |
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Product Line |
- Brother Gearmotors |
Mount |
- Foot Mount |
Input Flange |
- NEMA 56C |
Input Power |
- 1 HP |
Shaft/Gear Type |
- Parallel Shaft Gearhead |
Gear Ratio (X:1) |
- 20 :1 |
Output Shaft Diameter |
- 1-1/8 in. |
Output Shaft Speed (1800 r/min input) |
- 90 |
Maximum Input Speed |
- 3600 |
Torque (1800 r/min input) |
- 669 lb-in |
Torque at Maximum Input Speed (3600 r/min) |
- 446 lb-in |
Overhung Load (OHL) |
- 396 lbs |
Type (Brother) |
- G3 |
Frame (Brother) |
- 28 |