Lead Time1
|
-
{Contact your local sales office for more information.}
|
Return Policy
|
-
This product cannot be cancelled or returned once the order has been processed.
|
Product Line
|
-
Oriental Motor®
|
Rated Output Power
|
-
200 W (1/4 HP)
|
Motor Frame Size
|
-
3.54 in.
|
Speed-Torque Characteristics
|
-
Graph
|
Rated Torque
|
-
1830 oz-in
|
Permissible Speed Range
|
-
0 ~ 120 r/min
|
Max Instantaneous Torque
|
-
5490 oz-in
|
Rotor Inertia
|
-
1.01 oz-in²
|
Gear Inertia
|
-
0.96 oz-in²
|
Permissible Load Inertia
|
-
28000 oz-in²
|
Resolution (P/R)
|
-
100 to 100000 (Factory setting 1000)
|
Detector
|
-
Absolute Encoder 1 rotation 20 bits, multiple rotations 16 bits
|
Gear/Shaft Type
|
-
Planetary Gear (PS)
|
Gear Ratio (X:1)
|
-
25 :1
|
Backlash
|
-
15
|
Electromagnetic Brake
|
-
Equipped
|
Permissible Overhung Load
|
-
0 in. from Shaft End = 191 lb0.2 in. from Shaft End = 210 lb0.39 in. from Shaft End = 230 lb0.59 in. from Shaft End = 260 lb0.79 in. from Shaft End = 310 lb
|
Permissible Thrust Load
|
-
67 lb
|
Thermal Class
|
-
130 (B)
|
Insulation Resistance (Motor)
|
-
100 MΩ min. when measured with a 500 VDC megger between the following locations: Case - Motor Windings Case - Electromagnetic Brake Windings
|
Dielectric Voltage (Motor)
|
-
No abnormality is judged with the following application for 1 minute: Case - Motor Windings 1.5 kVAC 50 Hz or 60 Hz Case - Electromagnetic Brake Windings 1.0 kVAC 50 Hz or 60 Hz
|
Ambient Temperature (Motor)
|
-
0 ~ +40ºC (32 ~ 104ºF) (non-freezing)
|
Ambient Humidity
|
-
85% max. (non-condensing)
|
Operating Atmosphere
|
-
No corrosive gases. Must not be exposed to oil or other liquids.
|
Degree of Protection
|
-
IP65 (excluding installation surface and connector locations.)
|
Shaft Runout
|
-
0.05 T.I.R. (mm)
|
Concentricity
|
-
0.075 T.I.R. (mm)
|
Perpendicularity
|
-
0.075 T.I.R. (mm)
|
Safety Standards
|
-
CE UL/CSA
|
RoHS Compliant
|
-
The products do not contain substances that exceed the regulation values in the RoHS Directive.
|