Lead Time1
|
-
{Contact your local sales office for more information.}
|
Product Line
|
-
Oriental Motor®
|
Rated Output Power
|
-
50 W (1/15 HP)
|
Motor Frame Size
|
-
1.65 in.
|
Speed-Torque Characteristics
|
-
Graph
|
Rated Torque
|
-
22 oz-in
|
Max Speed (rpm)
|
-
5500
|
Rated Speed (rpm)
|
-
3000
|
Max Instantaneous Torque
|
-
67 oz-in
|
Rotor Inertia
|
-
0.095 oz-in²
|
Permissible Load Inertia
|
-
9.5 oz-in²
|
Resolution (P/R)
|
-
100 to 100000 (Factory setting 1000)
|
Detector
|
-
Absolute Encoder 1 rotation 20 bits, multiple rotations 16 bits
|
Gear/Shaft Type
|
-
Round Shaft (No Gear)
|
Electromagnetic Brake
|
-
Not Equipped
|
Permissible Overhung Load
|
-
0 in. from Shaft End = 18.2 lb0.2 in. from Shaft End = 19.8 lb0.39 in. from Shaft End = 21 lb0.59 in. from Shaft End = 23 lb
|
Permissible Thrust Load
|
-
13.2 lb
|
Thermal Class
|
-
130 (B)
|
Insulation Resistance (Motor)
|
-
100 MΩ min. when measured with a 500 VDC megger between the following locations: Case - Motor Windings
|
Dielectric Voltage (Motor)
|
-
No abnormality is judged with the following application for 1 minute: Case - Motor Windings 1.5 kVAC 50 Hz or 60 Hz
|
Ambient Temperature (Motor)
|
-
0 ~ +40ºC (32 ~ 104ºF) (non-freezing)
|
Ambient Humidity
|
-
85% max. (non-condensing)
|
Operating Atmosphere
|
-
No corrosive gases. Must not be exposed to oil or other liquids.
|
Degree of Protection
|
-
IP65 (excluding installation surface and connector locations.)
|
Shaft Runout
|
-
0.05 T.I.R. (mm)
|
Concentricity
|
-
0.075 T.I.R. (mm)
|
Perpendicularity
|
-
0.075 T.I.R. (mm)
|
Safety Standards
|
-
CE UL/CSA
|
RoHS Compliant
|
-
The products do not contain substances that exceed the regulation values in the RoHS Directive.
|