
ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Product Line |
- Oriental Motor® |
Motor Type |
- Brushless DC Motor |
Output Power |
- 30 W (1/25 HP) |
Power Supply |
- Single-Phase 100-120 VAC |
Rated Input Current |
- 1.3 A |
Shaft/Gear Type |
- Round Shaft (No Gearhead) |
Electromagnetic Brake |
- Not Equipped |
Control Module Included |
- No |
Variable Speed Range (r/min) |
- 100 ~ 4000 |
Rotor Inertia |
- 0.48 oz-in2 |
Permissible Overhung Load |
- 0.39 in. from Shaft End = 18 lb0.79 in. from Shaft End = 22 lb |
Permissible Thrust Load |
- The permissible thrust load should not be greater than half the motor mass. |
Instantaneous Stop |
- Yes |
Alarm Output |
- Yes |
Position Control Mode |
- No |
Vertical Drive (Gravitational Operation) |
- No |
Max. Extension Length (m) |
- 20.40 |
Components |
- BLEM23-A (Motor) BLED3A (Driver) |
RoHS Compliant |
- Yes |
Safety Standards |
- UL CSA CE |
CE Marking |
- Low Voltage Directives EMC Directives |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Thermal Class |
- CSA standards: 105 (A), EN standards: 120 (E) UL |
Insulation Resistance (Motor) |
- 100 MΩ or more when 500 VDC megger is applied between the windings and the case after continuous operation under normal ambient temperature and humidity. |
Dielectric Strength (Motor) |
- Sufficient to withstand 1.5 kVAC at 50 Hz applied between the windings and the case for 1 minute after continuous operation under normal ambient temperature and humidity. |
Ambient Temperature Range |
- 32ºF ~ 122ºF (0ºC ~ 50ºC), nonfreezing |
Ambient Humidity |
- 85% or less, noncondensing |
Operating Atmosphere |
- No corrosive gases or dust. Cannot be used in a radioactive area, magnetic field, vacuum or other special environment. |
Degree of Protection |
- [Driver] IP20 [Motor] IP65 |
Speed Control Method (Select one of the following) |
- Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W) |
Number of Speed Settings |
- 2 |
Multi-Speed Setting Method |
- 1 speed set by the internal speed potentiometer and 1 speed set by the external speed potentiometer (20 kΩ, 1/4 W) or external DC voltage (0 ~ 5 VDC) |
Multi-Axes Control |
- Yes |