Lead Time1
|
-
{Contact your local sales office for more information.}
|
Product Line
|
-
Oriental Motor®
|
Frame Size
|
-
2.36 in
|
Motor Length
|
-
5.98 in.
|
Driver Voltage Input Power
|
-
AC
|
Speed-Torque Characteristics
|
-
Speed - Torque Characteristics
|
Holding Torque
|
-
566 oz-in
|
Holding Torque at Motor Standstill
|
-
566 oz-in
|
Holding Torque at Standstill Electromagnetic Brake
|
-
566 oz-in
|
Type
|
-
Absolute Mechanical Encoder
|
Shaft/Gear Type
|
-
Planetary Gear
|
Gear Ratio (X:1)
|
-
7.2 :1
|
Backlash
|
-
7 arc min (0.12°)
|
Shaft
|
-
Single
|
Electromagnetic Brake
|
-
Equipped
|
Connection Type
|
-
Connector
|
Resolution (Resolution Setting: 1000 P/R)
|
-
0.05 °/Pulse
|
Permissible Speed Range (r/min)
|
-
0 ~ 416
|
Rotor Inertia
|
-
2.90 oz-in²
|
RoHS Compliant
|
-
These products do not contain substances that exceed the regulation values in the RoHS Directive.
|
Safety Standards
|
-
UL CSA CE
|
CE Marking
|
-
Low Voltage Directives EMC Directives
|
Insulation Class
|
-
Class B [130ºC (266ºF)] [Recognized as 105 (A) by UL.]
|
Insulation Resistance
|
-
100 MΩ or more when 500 VDC megger is applied between the following places: Case - Motor and sensor windings Case - Electromagnetic Brake Winding
|
Dielectric Strength
|
-
Sufficient to withstand the following for 1 minute: Case - Motor and sensor windings 1.5 kVAC 50 Hz or 60 Hz Case - Electromagnetic brake windings 1.5kVAC 50 Hz or 60 Hz
|
Ambient Temperature
|
-
0 ~ 40ºC (32 ~ 104ºF) (non-freezing)
|
Ambient Humidity
|
-
85% or less (Non-Condensing)
|
Degree of Protection
|
-
IP66 when a connection cable has been attached (excludes installation surface and the connector on the driver side of the connection)
|
Stop Position Accuracy
|
-
±3 arc minutes (±0.05º)
|
Shaft Runout
|
-
0.05 mm (0.002 in.) T.I.R.
|
Concentricity
|
-
0.075 mm (0.003 in.) T.I.R.
|
Perpendicularity
|
-
0.075 mm (0.003 in.) T.I.R.
|
Permissible Overhung Load
|
-
0 in. from Shaft End = 45 lb0.2 in. from Shaft End = 49 lb0.39 in. from Shaft End = 58 lb0.59 in. from Shaft End = 69 lb0.79 in. from Shaft End = 83 lb
|
Permissible Axial Load
|
-
44 lb
|