ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Permissible Load Inertia |
List Price |
---|---|---|---|---|---|---|---|---|---|
FPW690A-6U | - Watertight Induction Motor | - 4.09 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 6 :1 | - 24 | - 300 | - 390 oz-in2 | - |
FPW690A-9U | - Watertight Induction Motor | - 4.09 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 9 :1 | - 38 | - 200 | - 890 oz-in2 | - |
FPW690A-15U | - Watertight Induction Motor | - 4.09 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 15 :1 | - 56 | - 120 | - 2500 oz-in2 | - |
FPW690A-18U | - Watertight Induction Motor | - 4.09 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 18 :1 | - 68 | - 100 | - 3500 oz-in2 | - |
FPW690A-30U | - Watertight Induction Motor | - 4.09 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 30 :1 | - 113 | - 60 | - 9800 oz-in2 | - |
FPW690A-36U | - Watertight Induction Motor | - 4.09 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 36 :1 | - 136 | - 50 | - 14200 oz-in2 | - |
FPW690A-60U | - Watertight Induction Motor | - 4.09 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 60 :1 | - 200 | - 30 | - 27000 oz-in2 | - |
FPW690A-90U | - Watertight Induction Motor | - 4.09 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 90 :1 | - 260 | - 20 | - 27000 oz-in2 | - |
FPW690A-120U | - Watertight Induction Motor | - 4.09 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 120 :1 | - 260 | - 15 | - 27000 oz-in2 | - |
FPW690A-180U | - Watertight Induction Motor | - 4.09 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 180 :1 | - 260 | - 10 | - 27000 oz-in2 | - |
FPW690C-3.6E | - Watertight Induction Motor | - 4.09 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 3.6 :1 | - 17.7 [50 Hz] 15.9 [60 Hz] | - 417 [50 Hz] 500 [60 Hz] | - 142 oz-in2 | - |
FPW690C-6E | - Watertight Induction Motor | - 4.09 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 6 :1 | - 30 [50 Hz] 25 [60 Hz] | - 250 [50 Hz] 300 [60 Hz] | - 390 oz-in2 | - |
FPW690C-9E | - Watertight Induction Motor | - 4.09 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 9 :1 | - 45 [50 Hz] 38 [60 Hz] | - 167 [50 Hz] 200 [60 Hz] | - 890 oz-in2 | - |
FPW690C-15E | - Watertight Induction Motor | - 4.09 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 15 :1 | - 68 [50 Hz] 58 [60 Hz] | - 100 [50 Hz] 120 [60 Hz] | - 2500 oz-in2 | - |
FPW690C-18E | - Watertight Induction Motor | - 4.09 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 18 :1 | - 69 [60 Hz] 81 [50 Hz] | - 83 [50 Hz] 100 [60 Hz] | - 3500 oz-in2 | - |
FPW690C-30E | - Watertight Induction Motor | - 4.09 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 30 :1 | - 116 [60 Hz] 135 [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | - 9800 oz-in2 | - |
FPW690C-36E | - Watertight Induction Motor | - 4.09 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 36 :1 | - 162 [50 Hz] 140 [60 Hz] | - 42 [50 Hz] 50 [60 Hz] | - 14200 oz-in2 | - |
FPW690C-60E | - Watertight Induction Motor | - 4.09 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - 210 [60 Hz] 240 [50 Hz] | - 25 [50 Hz] 30 [60 Hz] | - 27000 oz-in2 | - |
FPW690C-90E | - Watertight Induction Motor | - 4.09 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - 260 | - 20 [60 Hz] 17 [50 Hz] | - 27000 oz-in2 | - |
FPW690C-120E | - Watertight Induction Motor | - 4.09 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - 260 | - 12.5 [50 Hz] 15 [60 Hz] | - 27000 oz-in2 | - |
FPW690C-180E | - Watertight Induction Motor | - 4.09 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 180 :1 | - 260 | - 8.3 [50 Hz] 10 [60 Hz] | - 27000 oz-in2 | - |
FPW690S-3.6 | - Watertight Induction Motor | - 4.09 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 3.6 :1 | - 15 | - 500 | - 142 oz-in2 | - |
FPW690S-6 | - Watertight Induction Motor | - 4.09 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 6 :1 | - 24 | - 300 | - 390 oz-in2 | - |
FPW690S-9 | - Watertight Induction Motor | - 4.09 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 9 :1 | - 37 | - 200 | - 890 oz-in2 | - |
FPW690S-15 | - Watertight Induction Motor | - 4.09 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 15 :1 | - 54 | - 120 | - 2500 oz-in2 | - |