ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Permissible Load Inertia |
List Price |
---|---|---|---|---|---|---|---|---|---|
FPW690S-18 | - Watertight Induction Motor | - 4.09 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 18 :1 | - 66 | - 100 | - 3500 oz-in2 | - |
FPW690S-30 | - Watertight Induction Motor | - 4.09 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 30 :1 | - 110 | - 60 | - 9800 oz-in2 | - |
FPW690S-36 | - Watertight Induction Motor | - 4.09 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 36 :1 | - 132 | - 50 | - 14200 oz-in2 | - |
FPW690S-60 | - Watertight Induction Motor | - 4.09 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 60 :1 | - 200 | - 30 | - 27000 oz-in2 | - |
FPW690S-90 | - Watertight Induction Motor | - 4.09 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 90 :1 | - 260 | - 20 | - 27000 oz-in2 | - |
FPW690S-120 | - Watertight Induction Motor | - 4.09 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 120 :1 | - 260 | - 15 | - 27000 oz-in2 | - |
FPW690S-180 | - Watertight Induction Motor | - 4.09 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 180 :1 | - 260 | - 10 | - 27000 oz-in2 | - |