ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The BLV Series is a high power, compact brushless DC motor and driver package with 100 W (1/8 HP) motors. The driver can be controlled via I/O or RS-485 communications. An electromagnetic brake is offered for vertical or load holding applications. Extended functions such as 8 speed ranges, torque limiting and monitoring are available with MEXE02 software or with the OPX-2A control module.
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Cable Length (Included) |
Variable Speed Range (r/min) |
Web Price |
Degree of Protection (Motor) |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BLVM510K-GFS / GFS5G5 / BLVD10KM / CC002BLV3 | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - 16 lb-in | - Not Equipped | - 0.02 m (0.7 ft.) | - 20 ~ 600 | Request Quote | - IP65 | - |
BLVM510K-GFS / GFS5G10 / BLVD10KM / CC002BLV3 | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 10 :1 | - 18 mm | - 32 lb-in | - Not Equipped | - 0.02 m (0.7 ft.) | - 10 ~ 300 | Request Quote | - IP65 | - |
BLVM510K-GFS / GFS5G15 / BLVD10KM / CC002BLV3 | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 47 lb-in | - Not Equipped | - 0.02 m (0.7 ft.) | - 6.7 ~ 200 | Request Quote | - IP65 | - |
BLVM510K-GFS / GFS5G20 / BLVD10KM / CC002BLV3 | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 20 :1 | - 18 mm | - 63 lb-in | - Not Equipped | - 0.02 m (0.7 ft.) | - 5 ~ 150 | Request Quote | - IP65 | - |
BLVM510K-GFS / GFS5G30 / BLVD10KM / CC002BLV3 | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - 91 lb-in | - Not Equipped | - 0.02 m (0.7 ft.) | - 3.3 ~ 100 | Request Quote | - IP65 | - |
BLVM510K-GFS / GFS5G50 / BLVD10KM / CC002BLV3 | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - 152 lb-in | - Not Equipped | - 0.02 m (0.7 ft.) | - 2 ~ 60 | Request Quote | - IP65 | - |
BLVM510K-GFS / GFS5G100 / BLVD10KM / CC002BLV3 | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 265 lb-in | - Not Equipped | - 0.02 m (0.7 ft.) | - 1 ~ 30 | Request Quote | - IP65 | - |
BLVM510K-GFS / GFS5G200 / BLVD10KM / CC002BLV3 | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 200 :1 | - 18 mm | - 265 lb-in | - Not Equipped | - 0.02 m (0.7 ft.) | - 0.5 ~ 15 | Request Quote | - IP65 | - |
BLVM510KM-GFS / GFS5G5 / BLVD10KM / CC002BLV3M | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - 16 lb-in | - Equipped | - 0.02 m (0.7 ft.) | - 20 ~ 600 | Request Quote | - IP65 | - |
BLVM510KM-GFS / GFS5G10 / BLVD10KM / CC002BLV3M | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 10 :1 | - 18 mm | - 32 lb-in | - Equipped | - 0.02 m (0.7 ft.) | - 10 ~ 300 | Request Quote | - IP65 | - |
BLVM510KM-GFS / GFS5G15 / BLVD10KM / CC002BLV3M | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 47 lb-in | - Equipped | - 0.02 m (0.7 ft.) | - 6.7 ~ 200 | Request Quote | - IP65 | - |
BLVM510KM-GFS / GFS5G20 / BLVD10KM / CC002BLV3M | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 20 :1 | - 18 mm | - 63 lb-in | - Equipped | - 0.02 m (0.7 ft.) | - 5 ~ 150 | Request Quote | - IP65 | - |
BLVM510KM-GFS / GFS5G30 / BLVD10KM / CC002BLV3M | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - 91 lb-in | - Equipped | - 0.02 m (0.7 ft.) | - 3.3 ~ 100 | Request Quote | - IP65 | - |
BLVM510KM-GFS / GFS5G50 / BLVD10KM / CC002BLV3M | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - 152 lb-in | - Equipped | - 0.02 m (0.7 ft.) | - 2 ~ 60 | Request Quote | - IP65 | - |
BLVM510KM-GFS / GFS5G100 / BLVD10KM / CC002BLV3M | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 265 lb-in | - Equipped | - 0.02 m (0.7 ft.) | - 1 ~ 30 | Request Quote | - IP65 | - |
BLVM510KM-GFS / GFS5G200 / BLVD10KM / CC002BLV3M | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 200 :1 | - 18 mm | - 265 lb-in | - Equipped | - 0.02 m (0.7 ft.) | - 0.5 ~ 15 | Request Quote | - IP65 | - |
BLVM510K-GFS / GFS5G5FR / BLVD10KM / CC002BLV3 | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 20 mm | - 15 lb-in | - Not Equipped | - 0.02 m (0.7 ft.) | - 20 ~ 600 | Request Quote | - IP65 | - |
BLVM510K-GFS / GFS5G10FR / BLVD10KM / CC002BLV3 | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 20 mm | - 30 lb-in | - Not Equipped | - 0.02 m (0.7 ft.) | - 10 ~ 300 | Request Quote | - IP65 | - |
BLVM510K-GFS / GFS5G15FR / BLVD10KM / CC002BLV3 | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 20 mm | - 45 lb-in | - Not Equipped | - 0.02 m (0.7 ft.) | - 6.7 ~ 200 | Request Quote | - IP65 | - |
BLVM510K-GFS / GFS5G20FR / BLVD10KM / CC002BLV3 | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 20 mm | - 60 lb-in | - Not Equipped | - 0.02 m (0.7 ft.) | - 5 ~ 150 | Request Quote | - IP65 | - |
BLVM510K-GFS / GFS5G30FR / BLVD10KM / CC002BLV3 | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 20 mm | - 90 lb-in | - Not Equipped | - 0.02 m (0.7 ft.) | - 3.3 ~ 100 | Request Quote | - IP65 | - |
BLVM510K-GFS / GFS5G50FR / BLVD10KM / CC002BLV3 | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 20 mm | - 150 lb-in | - Not Equipped | - 0.02 m (0.7 ft.) | - 2 ~ 60 | Request Quote | - IP65 | - |
BLVM510K-GFS / GFS5G100FR / BLVD10KM / CC002BLV3 | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 20 mm | - 300 lb-in | - Not Equipped | - 0.02 m (0.7 ft.) | - 1 ~ 30 | Request Quote | - IP65 | - |
BLVM510K-GFS / GFS5G200FR / BLVD10KM / CC002BLV3 | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 20 mm | - 601 lb-in | - Not Equipped | - 0.02 m (0.7 ft.) | - 0.5 ~ 15 | Request Quote | - IP65 | - |
BLVM510KM-GFS / GFS5G5FR / BLVD10KM / CC002BLV3M | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 20 mm | - 15 lb-in | - Equipped | - 0.02 m (0.7 ft.) | - 20 ~ 600 | Request Quote | - IP65 | - |