
ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KII Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KII Series.
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Electromagnetic Brake |
Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Permissible Load Inertia |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5IK60UA-5A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 5 :1 | - 3/4 in. | - 15.9 lb-in | - 360 | - 150 oz-in² | Request Quote |
-
|
| 5IK60UA-6A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 6 :1 | - 3/4 in. | - 19.4 lb-in | - 300 | - 216 oz-in² | Request Quote |
-
|
| 5IK60UA-7.5A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 7.5 :1 | - 3/4 in. | - 23 lb-in | - 240 | - 337.50 oz-in² | Request Quote |
-
|
| 5IK60UA-9A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 9 :1 | - 3/4 in. | - 29 lb-in | - 200 | - 486 oz-in² | Request Quote |
-
|
| 5IK60UA-12.5A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 12.5 :1 | - 3/4 in. | - 40 lb-in | - 144 | - 937.50 oz-in² | Request Quote |
-
|
| 5IK60UA-15A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 15 :1 | - 3/4 in. | - 48 lb-in | - 120 | - 1350 oz-in² | Request Quote |
-
|
| 5IK60UA-18A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 18 :1 | - 3/4 in. | - 58 lb-in | - 100 | - 1944 oz-in² | Request Quote |
-
|
| 5IK60UA-25A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 25 :1 | - 3/4 in. | - 76 lb-in | - 72 | - 3750 oz-in² | Request Quote |
-
|
| 5IK60UA-30A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 30 :1 | - 3/4 in. | - 92 lb-in | - 60 | - 5400 oz-in² | Request Quote |
-
|
| 5IK60UA-36A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 36 :1 | - 3/4 in. | - 110 lb-in | - 50 | - 7776 oz-in² | Request Quote |
-
|
| 5IK60UA-50A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 50 :1 | - 3/4 in. | - 153 lb-in | - 36 | - 15000 oz-in² | Request Quote |
-
|
| 5IK60UA-60A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 60 :1 | - 3/4 in. | - 184 lb-in | - 30 | - 15000 oz-in² | Request Quote |
-
|
| 5IK60UA-75A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 75 :1 | - 3/4 in. | - 230 lb-in | - 24 | - 15000 oz-in² | Request Quote |
-
|
| 5IK60UA-90A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 90 :1 | - 3/4 in. | - 260 lb-in | - 20 | - 15000 oz-in² | Request Quote |
-
|
| 5IK60UA-100A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 100 :1 | - 3/4 in. | - 260 lb-in | - 18 | - 15000 oz-in² | Request Quote |
-
|
| 5IK60UA-120A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 120 :1 | - 3/4 in. | - 260 lb-in | - 15 | - 15000 oz-in² | Request Quote |
-
|
| 5IK60UA-150A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 150 :1 | - 3/4 in. | - 260 lb-in | - 12 | - 15000 oz-in² | Request Quote |
-
|
| 5IK60UA-180A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 180 :1 | - 3/4 in. | - 260 lb-in | - 10 | - 15000 oz-in² | Request Quote |
-
|
| 5IK60UA-250A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 250 :1 | - 3/4 in. | - 260 lb-in | - 7.20 | - 15000 oz-in² | Request Quote |
-
|
| 5IK60UA-300A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 300 :1 | - 3/4 in. | - 260 lb-in | - 6 | - 15000 oz-in² | Request Quote |
-
|
| 5IK60UAT2-5A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Terminal Box | - Parallel Shaft Gearhead | - 5 :1 | - 3/4 in. | - 15.9 lb-in | - 360 | - 150 oz-in² | Request Quote |
-
|
| 5IK60UAT2-6A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Terminal Box | - Parallel Shaft Gearhead | - 6 :1 | - 3/4 in. | - 19.4 lb-in | - 300 | - 216 oz-in² | Request Quote |
-
|
| 5IK60UAT2-7.5A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Terminal Box | - Parallel Shaft Gearhead | - 7.5 :1 | - 3/4 in. | - 23 lb-in | - 240 | - 337.50 oz-in² | Request Quote |
-
|
| 5IK60UAT2-9A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Terminal Box | - Parallel Shaft Gearhead | - 9 :1 | - 3/4 in. | - 29 lb-in | - 200 | - 486 oz-in² | Request Quote |
-
|
| 5IK60UAT2-12.5A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Terminal Box | - Parallel Shaft Gearhead | - 12.5 :1 | - 3/4 in. | - 40 lb-in | - 144 | - 937.50 oz-in² | Request Quote |
-
|