Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
MSC-1 with V Series AC Motor

The MSC-1 AC Speed Controller is easy to use, offers enhanced speed control features along with utilizing feedback from the motor, while providing an alarm output to detect abnormalities. Combined with our High Torque, High Strength, and Quiet AC Speed Control motor, provides exceptional value and performance.

  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Variable speed ranges from 0.25 ~ 4.4 r/min to 90 ~ 1600 r/min


Motor:
Controller:

Unit of Measure
1 2 3 4 5 »  

Item #

Motor

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Permissible Torque

Variable Speed Range (r/min)

MSC-1 / VSI206A2-5U - Induction - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 10 mm - 2 lb-in   - 18 ~ 320
MSC-1 / VSI206A2-6U - Induction - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 10 mm - 2.3 lb-in   - 15 ~ 266
MSC-1 / VSI206A2-7.5U - Induction - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 10 mm - 3 lb-in   - 12 ~ 213
MSC-1 / VSI206A2-9U - Induction - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 10 mm - 3.6 lb-in   - 10 ~ 177
MSC-1 / VSI206A2-12.5U - Induction - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 10 mm - 4.9 lb-in   - 7.2 ~ 128
MSC-1 / VSI206A2-15U - Induction - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 10 mm - 6 lb-in   - 6 ~ 106
MSC-1 / VSI206A2-18U - Induction - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 10 mm - 7.1 lb-in   - 5 ~ 88
MSC-1 / VSI206A2-25U - Induction - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 10 mm - 9.7 lb-in   - 3.6 ~ 64
MSC-1 / VSI206A2-30U - Induction - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 10 mm - 11.5 lb-in   - 3 ~ 53
MSC-1 / VSI206A2-36U - Induction - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 10 mm - 13.2 lb-in   - 2.5 ~ 44
MSC-1 / VSI206A2-50U - Induction - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 10 mm - 19.4 lb-in   - 1.8 ~ 32
MSC-1 / VSI206A2-60U - Induction - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 10 mm - 23 lb-in   - 1.5 ~ 26
MSC-1 / VSI206A2-75U - Induction - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 10 mm - 28 lb-in   - 1.2 ~ 21
MSC-1 / VSI206A2-90U - Induction - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 10 mm - 34 lb-in   - 1 ~ 17
MSC-1 / VSI206A2-100U - Induction - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 10 mm - 38 lb-in   - 0.9 ~ 16
MSC-1 / VSI206A2-120U - Induction - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 10 mm - 46 lb-in   - 0.75 ~ 13
MSC-1 / VSI206A2-150U - Induction - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 10 mm - 53 lb-in   - 0.6 ~ 10
MSC-1 / VSI206A2-180U - Induction - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 10 mm - 53 lb-in   - 0.5 ~ 8.8
MSC-1 / VSI206A2-250U - Induction - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 250 :1 - 10 mm - 53 lb-in   - 0.3 ~ 6.4
MSC-1 / VSI206A2-300U - Induction - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - 10 mm - 53 lb-in   - 0.3 ~ 5.3
MSC-1 / VSI206A2-360U - Induction - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 360 :1 - 10 mm - 53 lb-in   - 0.2 ~ 4.4
MSC-1 / VSI315A2-5U - Induction - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 12 mm - 4.9 lb-in   - 18 ~ 320
MSC-1 / VSI315A2-6U - Induction - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 12 mm - 6 lb-in   - 15 ~ 266
MSC-1 / VSI315A2-7.5U - Induction - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 12 mm - 7.4 lb-in   - 12 ~ 213
MSC-1 / VSI315A2-9U - Induction - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 12 mm - 8.8 lb-in   - 10 ~ 177
Unit of Measure
1 2 3 4 5 »