ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Low-speed synchronous motors provide highly precise speed regulation, low-speed rotation, and quick bi-directional rotation. The basic construction of low-speed synchronous motors is the same as that of stepper motors.
Item # |
Frame Size |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Web Price |
|---|---|---|---|---|---|---|---|---|
| SMK216A-GN / 2GN3SA | - 2.36 in | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - 5/16 in. | - 3.5 lb-in | - 20 [50 Hz] 24 [60 Hz] | Request Quote |
| SMK216A-GN / 2GN3.6SA | - 2.36 in | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - 5/16 in. | - 4.4 lb-in | - 16.67 [50 Hz] 20 [60 Hz] | Request Quote |
| SMK216A-GN / 2GN5SA | - 2.36 in | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 5/16 in. | - 6.1 lb-in | - 14.4 [60 Hz] 12 [50 Hz] | Request Quote |
| SMK216A-GN / 2GN6SA | - 2.36 in | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 5/16 in. | - 7 lb-in | - 10 [50 Hz] 12 [60 Hz] | Request Quote |
| SMK216A-GN / 2GN7.5SA | - 2.36 in | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 5/16 in. | - 8.8 lb-in | - 9.6 [60 Hz] 8 [50 Hz] | Request Quote |
| SMK216A-GN / 2GN9SA | - 2.36 in | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 5/16 in. | - 10.6 lb-in | - 8 [60 Hz] 6.67 [50 Hz] | Request Quote |
| SMK216A-GN / 2GN12.5SA | - 2.36 in | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 5/16 in. | - 13.2 lb-in | - 5.76 [60 Hz] 4.8 [50 Hz] | Request Quote |
| SMK216A-GN / 2GN15SA | - 2.36 in | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 5/16 in. | - 15.9 lb-in | - 4.8 [60 Hz] 4 [50 Hz] | Request Quote |
| SMK216A-GN / 2GN18SA | - 2.36 in | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 5/16 in. | - 16.8 lb-in | - 4 [60 Hz] 3.33 [50 Hz] | Request Quote |
| SMK216A-GN / 2GN25SA | - 2.36 in | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 5/16 in. | - 18.5 lb-in | - 2.88 [60 Hz] 2.4 [50 Hz] | Request Quote |
| SMK216A-GN / 2GN30SA | - 2.36 in | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 5/16 in. | - 21 lb-in | - 2.4 [60 Hz] 2 [50 Hz] | Request Quote |
| SMK216A-GN / 2GN36SA | - 2.36 in | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 5/16 in. | - 24 lb-in | - 2 [60 Hz] 1.67 [50 Hz] | Request Quote |
| SMK216A-GN / 2GN50SA | - 2.36 in | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 5/16 in. | - 26 lb-in | - 1.44 [60 Hz] 1.2 [50 Hz] | Request Quote |
| SMK216A-GN / 2GN60SA | - 2.36 in | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 5/16 in. | - 26 lb-in | - 1.2 [60 Hz] 1 [50 Hz] | Request Quote |
| SMK216A-GN / 2GN75SA | - 2.36 in | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 5/16 in. | - 26 lb-in | - 0.96 [60 Hz] 0.8 [50 Hz] | Request Quote |
| SMK216A-GN / 2GN90SA | - 2.36 in | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 5/16 in. | - 26 lb-in | - 0.8 [60 Hz] 0.67 [50 Hz] | Request Quote |
| SMK216A-GN / 2GN100SA | - 2.36 in | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 5/16 in. | - 26 lb-in | - 0.72 [60 Hz] 0.6 [50 Hz] | Request Quote |
| SMK216A-GN / 2GN120SA | - 2.36 in | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 5/16 in. | - 26 lb-in | - 0.6 [60 Hz] 0.5 [50 Hz] | Request Quote |
| SMK216A-GN / 2GN150SA | - 2.36 in | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 5/16 in. | - 26 lb-in | - 0.48 [60 Hz] 0.4 [50 Hz] | Request Quote |
| SMK216A-GN / 2GN180SA | - 2.36 in | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 5/16 in. | - 26 lb-in | - 0.4 [60 Hz] 0.33 [50 Hz] | Request Quote |
| SMK550A-GN / 5GN3SA | - 3.54 in | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - 1/2 in. | - 12.3 lb-in | - 20 [50 Hz] 24 [60 Hz] | Request Quote |
| SMK550A-GN / 5GN3.6SA | - 3.54 in | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - 1/2 in. | - 15 lb-in | - 16.67 [50 Hz] 20 [60 Hz] | Request Quote |
| SMK550A-GN / 5GN5SA | - 3.54 in | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 1/2 in. | - 20 lb-in | - 14.4 [60 Hz] 12 [50 Hz] | Request Quote |
| SMK550A-GN / 5GN6SA | - 3.54 in | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 1/2 in. | - 24 lb-in | - 10 [50 Hz] 12 [60 Hz] | Request Quote |
| SMK550A-GN / 5GN7.5SA | - 3.54 in | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 1/2 in. | - 30 lb-in | - 9.6 [60 Hz] 8 [50 Hz] | Request Quote |