
ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The standard PK series 2-phase stepper motor offers balanced performance enhanced by high torque, low vibration and low noise. The PK series 2-phase stepper motor with encoder offer high torque and precise feedback capability. High torque and high resolution types available as well.
Item # |
Motor Frame Size |
Gear Ratio (X:1) |
Holding Torque |
Type |
Current per Phase (A/phase) |
Encoder Output |
Shaft |
Voltage (VDC) |
Resistance (Ω/phase) |
Inductance (mH/phase) |
Web Price |
Backlash |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PK264-01AR11 | - 2.22 in. sq. | - | - Bipolar (Series) 68 oz-inUnipolar 55 oz-in | - Standard | - 0.71 [Bipolar (Series)] 1 [Unipolar] | - 200 P/R, 2-Channel | - Single |
- 8.1 [Bipolar (Series)] 5.7 [Unipolar] |
- 11.4 [Bipolar (Series)] 5.7 [Unipolar] |
- 21.6 [Bipolar (Series)] 5.4 [Unipolar] |
Request Quote | - |
| PK264-01AR12 | - 2.22 in. sq. | - | - Bipolar (Series) 68 oz-inUnipolar 55 oz-in | - Standard | - 0.71 [Bipolar (Series)] 1 [Unipolar] | - 400 P/R, 2-Channel | - Single |
- 8.1 [Bipolar (Series)] 5.7 [Unipolar] |
- 11.4 [Bipolar (Series)] 5.7 [Unipolar] |
- 21.6 [Bipolar (Series)] 5.4 [Unipolar] |
Request Quote | - |
| PK264-02AR11 | - 2.22 in. sq. | - | - Bipolar (Series) 68 oz-inUnipolar 55 oz-in | - Standard | - 1.4 [Bipolar (Series)] 2 [Unipolar] | - 200 P/R, 2-Channel | - Single |
- 3.9 [Bipolar (Series)] 2.8 [Unipolar] |
- 2.8 [Bipolar (Series)] 1.4 [Unipolar] |
- 5.6 [Bipolar (Series)] 1.4 [Unipolar] |
Request Quote | - |
| PK264-02AR12 | - 2.22 in. sq. | - | - Bipolar (Series) 68 oz-inUnipolar 55 oz-in | - Standard | - 1.4 [Bipolar (Series)] 2 [Unipolar] | - 400 P/R, 2-Channel | - Single |
- 3.9 [Bipolar (Series)] 2.8 [Unipolar] |
- 2.8 [Bipolar (Series)] 1.4 [Unipolar] |
- 5.6 [Bipolar (Series)] 1.4 [Unipolar] |
Request Quote | - |
| PK264-03AR11 | - 2.22 in. sq. | - | - Bipolar (Series) 68 oz-inUnipolar 55 oz-in | - Standard | - 2.1 [Bipolar (Series)] 3 [Unipolar] | - 200 P/R, 2-Channel | - Single |
- 2.6 [Bipolar (Series)] 1.9 [Unipolar] |
- 1.26 [Bipolar (Series)] 0.63 [Unipolar] |
- 2.4 [Bipolar (Series)] 0.6 [Unipolar] |
Request Quote | - |
| PK264-03AR12 | - 2.22 in. sq. | - | - Bipolar (Series) 68 oz-inUnipolar 55 oz-in | - Standard | - 2.1 [Bipolar (Series)] 3 [Unipolar] | - 400 P/R, 2-Channel | - Single |
- 2.6 [Bipolar (Series)] 1.9 [Unipolar] |
- 1.26 [Bipolar (Series)] 0.63 [Unipolar] |
- 2.4 [Bipolar (Series)] 0.6 [Unipolar] |
Request Quote | - |
| PK264-E2.0AR11 | - 2.22 in. sq. | - | - Bipolar (Series) 68 oz-inUnipolar 55 oz-in | - Standard | - 1.4 [Bipolar (Series)] 2 [Unipolar] 2.8 [Bipolar (Parallel)] | - 200 P/R, 2-Channel | - Single |
- 1.96 [Bipolar (Parallel)] 3.9 [Bipolar (Series)] 2.8 [Unipolar] |
- 0.7 [Bipolar (Parallel)] 2.8 [Bipolar (Series)] 1.4 [Unipolar] |
- 1.4 [Bipolar (Parallel)] 5.6 [Bipolar (Series)] 1.4 [Unipolar] |
Request Quote | - |
| PK264-E2.0AR12 | - 2.22 in. sq. | - | - Bipolar (Series) 68 oz-inUnipolar 55 oz-in | - Standard | - 1.4 [Bipolar (Series)] 2 [Unipolar] 2.8 [Bipolar (Parallel)] | - 400 P/R, 2-Channel | - Single |
- 1.96 [Bipolar (Parallel)] 3.9 [Bipolar (Series)] 2.8 [Unipolar] |
- 0.7 [Bipolar (Parallel)] 2.8 [Bipolar (Series)] 1.4 [Unipolar] |
- 1.4 [Bipolar (Parallel)] 5.6 [Bipolar (Series)] 1.4 [Unipolar] |
Request Quote | - |
| PK264M-01AR11 | - 2.22 in. sq. | - | - Bipolar (Series) 68 oz-inUnipolar 55 oz-in | - High-Resolution | - 0.71 [Bipolar (Series)] 1 [Unipolar] | - 200 P/R, 2-Channel | - Single |
- 8.1 [Bipolar (Series)] 5.7 [Unipolar] |
- 11.4 [Bipolar (Series)] 5.7 [Unipolar] |
- 26 [Bipolar (Series)] 6.5 [Unipolar] |
Request Quote | - |
| PK264M-01AR12 | - 2.22 in. sq. | - | - Bipolar (Series) 68 oz-inUnipolar 55 oz-in | - High-Resolution | - 0.71 [Bipolar (Series)] 1 [Unipolar] | - 400 P/R, 2-Channel | - Single |
- 8.1 [Bipolar (Series)] 5.7 [Unipolar] |
- 11.4 [Bipolar (Series)] 5.7 [Unipolar] |
- 26 [Bipolar (Series)] 6.5 [Unipolar] |
Request Quote | - |
| PK264M-02AR11 | - 2.22 in. sq. | - | - Bipolar (Series) 68 oz-inUnipolar 55 oz-in | - High-Resolution | - 1.4 [Bipolar (Series)] 2 [Unipolar] | - 200 P/R, 2-Channel | - Single |
- 3.9 [Bipolar (Series)] 2.8 [Unipolar] |
- 2.8 [Bipolar (Series)] 1.4 [Unipolar] |
- 6.8 [Bipolar (Series)] 1.7 [Unipolar] |
Request Quote | - |
| PK264M-02AR12 | - 2.22 in. sq. | - | - Bipolar (Series) 68 oz-inUnipolar 55 oz-in | - High-Resolution | - 1.4 [Bipolar (Series)] 2 [Unipolar] | - 400 P/R, 2-Channel | - Single |
- 3.9 [Bipolar (Series)] 2.8 [Unipolar] |
- 2.8 [Bipolar (Series)] 1.4 [Unipolar] |
- 6.8 [Bipolar (Series)] 1.7 [Unipolar] |
Request Quote | - |
| PK264M-03AR11 | - 2.22 in. sq. | - | - Bipolar (Series) 68 oz-inUnipolar 55 oz-in | - High-Resolution | - 2.1 [Bipolar (Series)] 3 [Unipolar] | - 200 P/R, 2-Channel | - Single |
- 2.6 [Bipolar (Series)] 1.9 [Unipolar] |
- 1.26 [Bipolar (Series)] 0.63 [Unipolar] |
- 3 [Bipolar (Series)] 0.75 [Unipolar] |
Request Quote | - |
| PK264M-03AR12 | - 2.22 in. sq. | - | - Bipolar (Series) 68 oz-inUnipolar 55 oz-in | - High-Resolution | - 2.1 [Bipolar (Series)] 3 [Unipolar] | - 400 P/R, 2-Channel | - Single |
- 2.6 [Bipolar (Series)] 1.9 [Unipolar] |
- 1.26 [Bipolar (Series)] 0.63 [Unipolar] |
- 3 [Bipolar (Series)] 0.75 [Unipolar] |
Request Quote | - |
| PK264M-E2.0AR11 | - 2.22 in. sq. | - | - Bipolar (Series) 68 oz-inUnipolar 55 oz-in | - High-Resolution | - 1.4 [Bipolar (Series)] 2 [Unipolar] 2.8 [Bipolar (Parallel)] | - 200 P/R, 2-Channel | - Single |
- 1.96 [Bipolar (Parallel)] 3.9 [Bipolar (Series)] 2.8 [Unipolar] |
- 0.7 [Bipolar (Parallel)] 2.8 [Bipolar (Series)] 1.4 [Unipolar] |
- 1.7 [Bipolar (Parallel)] 6.8 [Bipolar (Series)] 1.7 [Unipolar] |
Request Quote | - |
| PK264M-E2.0AR12 | - 2.22 in. sq. | - | - Bipolar (Series) 68 oz-inUnipolar 55 oz-in | - High-Resolution | - 1.4 [Bipolar (Series)] 2 [Unipolar] 2.8 [Bipolar (Parallel)] | - 400 P/R, 2-Channel | - Single |
- 1.96 [Bipolar (Parallel)] 3.9 [Bipolar (Series)] 2.8 [Unipolar] |
- 0.7 [Bipolar (Parallel)] 2.8 [Bipolar (Series)] 1.4 [Unipolar] |
- 1.7 [Bipolar (Parallel)] 6.8 [Bipolar (Series)] 1.7 [Unipolar] |
Request Quote | - |
| PK266-01AR11 | - 2.22 in. sq. | - | - Bipolar (Series) 166 oz-inUnipolar 127 oz-in | - Standard | - 0.71 [Bipolar (Series)] 1 [Unipolar] | - 200 P/R, 2-Channel | - Single |
- 11 [Bipolar (Series)] 7.4 [Unipolar] |
- 14.8 [Bipolar (Series)] 7.4 [Unipolar] |
- 40 [Bipolar (Series)] 10 [Unipolar] |
Request Quote | - |
| PK266-01AR12 | - 2.22 in. sq. | - | - Bipolar (Series) 166 oz-inUnipolar 127 oz-in | - Standard | - 0.71 [Bipolar (Series)] 1 [Unipolar] | - 400 P/R, 2-Channel | - Single |
- 11 [Bipolar (Series)] 7.4 [Unipolar] |
- 14.8 [Bipolar (Series)] 7.4 [Unipolar] |
- 40 [Bipolar (Series)] 10 [Unipolar] |
Request Quote | - |
| PK266-02AR11 | - 2.22 in. sq. | - | - Bipolar (Series) 166 oz-inUnipolar 127 oz-in | - Standard | - 1.4 [Bipolar (Series)] 2 [Unipolar] | - 200 P/R, 2-Channel | - Single |
- 5 [Bipolar (Series)] 3.6 [Unipolar] |
- 3.6 [Bipolar (Series)] 1.8 [Unipolar] |
- 10 [Bipolar (Series)] 2.5 [Unipolar] |
Request Quote | - |
| PK266-02AR12 | - 2.22 in. sq. | - | - Bipolar (Series) 166 oz-inUnipolar 127 oz-in | - Standard | - 1.4 [Bipolar (Series)] 2 [Unipolar] | - 400 P/R, 2-Channel | - Single |
- 5 [Bipolar (Series)] 3.6 [Unipolar] |
- 3.6 [Bipolar (Series)] 1.8 [Unipolar] |
- 10 [Bipolar (Series)] 2.5 [Unipolar] |
Request Quote | - |
| PK266-03AR11 | - 2.22 in. sq. | - | - Bipolar (Series) 166 oz-inUnipolar 127 oz-in | - Standard | - 2.1 [Bipolar (Series)] 3 [Unipolar] | - 200 P/R, 2-Channel | - Single |
- 3.2 [Bipolar (Series)] 2.3 [Unipolar] |
- 1.5 [Bipolar (Series)] 0.75 [Unipolar] |
- 4.4 [Bipolar (Series)] 1.1 [Unipolar] |
Request Quote | - |
| PK266-03AR12 | - 2.22 in. sq. | - | - Bipolar (Series) 166 oz-inUnipolar 127 oz-in | - Standard | - 2.1 [Bipolar (Series)] 3 [Unipolar] | - 400 P/R, 2-Channel | - Single |
- 3.2 [Bipolar (Series)] 2.3 [Unipolar] |
- 1.5 [Bipolar (Series)] 0.75 [Unipolar] |
- 4.4 [Bipolar (Series)] 1.1 [Unipolar] |
Request Quote | - |
| PK266-E2.0AR11 | - 2.22 in. sq. | - | - Bipolar (Series) 166 oz-inUnipolar 127 oz-in | - Standard | - 1.4 [Bipolar (Series)] 2 [Unipolar] 2.8 [Bipolar (Parallel)] | - 200 P/R, 2-Channel | - Single |
- 2.52 [Bipolar (Parallel)] 5 [Bipolar (Series)] 3.6 [Unipolar] |
- 0.9 [Bipolar (Parallel)] 3.6 [Bipolar (Series)] 1.8 [Unipolar] |
- 2.5 [Bipolar (Parallel)] 10 [Bipolar (Series)] 2.5 [Unipolar] |
Request Quote | - |
| PK266-E2.0AR12 | - 2.22 in. sq. | - | - Bipolar (Series) 166 oz-inUnipolar 127 oz-in | - Standard | - 1.4 [Bipolar (Series)] 2 [Unipolar] 2.8 [Bipolar (Parallel)] | - 400 P/R, 2-Channel | - Single |
- 2.52 [Bipolar (Parallel)] 5 [Bipolar (Series)] 3.6 [Unipolar] |
- 0.9 [Bipolar (Parallel)] 3.6 [Bipolar (Series)] 1.8 [Unipolar] |
- 2.5 [Bipolar (Parallel)] 10 [Bipolar (Series)] 2.5 [Unipolar] |
Request Quote | - |
| PK266M-01AR11 | - 2.22 in. sq. | - | - Bipolar (Series) 166 oz-inUnipolar 127 oz-in | - High-Resolution | - 0.71 [Bipolar (Series)] 1 [Unipolar] | - 200 P/R, 2-Channel | - Single |
- 11 [Bipolar (Series)] 7.4 [Unipolar] |
- 14.8 [Bipolar (Series)] 7.4 [Unipolar] |
- 50.8 [Bipolar (Series)] 12.7 [Unipolar] |
Request Quote | - |