ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|
VHI590A2T-75U | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | - Terminal Box | - 310 lb-in | - 24 | Request Quote |
VHI590A2-90U | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | - Lead Wire | - 350 lb-in | - 20 | Request Quote |
VHI590A2T-90U | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | - Terminal Box | - 350 lb-in | - 20 | Request Quote |
VHI590A2-100U | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - Lead Wire | - 350 lb-in | - 18 | Request Quote |
VHI590A2T-100U | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - Terminal Box | - 350 lb-in | - 18 | Request Quote |
VHI590A2-120U | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - Lead Wire | - 350 lb-in | - 15 | Request Quote |
VHI590A2T-120U | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - Terminal Box | - 350 lb-in | - 15 | Request Quote |
VHI590A2-150U | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - Lead Wire | - 350 lb-in | - 12 | Request Quote |
VHI590A2T-150U | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - Terminal Box | - 350 lb-in | - 12 | Request Quote |
VHI590A2-180U | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - Lead Wire | - 350 lb-in | - 10 | Request Quote |
VHI590A2T-180U | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - Terminal Box | - 350 lb-in | - 10 | Request Quote |
VHI590C2-5E | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - Lead Wire | - 23 lb-in [60 Hz] 29 lb-in [50 Hz] | - 300 [50 Hz] 360 [60 Hz] | Request Quote |
VHI590C2T-5E | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - Terminal Box | - 23 lb-in [60 Hz] 29 lb-in [50 Hz] | - 300 [50 Hz] 360 [60 Hz] | Request Quote |
VHI590C2-6E | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 18 mm | - Lead Wire | - 29 lb-in [60 Hz] 34 lb-in [50 Hz] | - 250 [50 Hz] 300 [60 Hz] | Request Quote |
VHI590C2T-6E | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 18 mm | - Terminal Box | - 29 lb-in [60 Hz] 34 lb-in [50 Hz] | - 250 [50 Hz] 300 [60 Hz] | Request Quote |
VHI590C2-7.5E | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - Lead Wire | - 36 lb-in [60 Hz] 43 lb-in [50 Hz] | - 200 [50 Hz] 240 [60 Hz] | Request Quote |
VHI590C2T-7.5E | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - Terminal Box | - 36 lb-in [60 Hz] 43 lb-in [50 Hz] | - 200 [50 Hz] 240 [60 Hz] | Request Quote |
VHI590C2-9E | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - Lead Wire | - 43 lb-in [60 Hz] 52 lb-in [50 Hz] | - 200 [60 Hz] 166 [50 Hz] | Request Quote |
VHI590C2T-9E | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - Terminal Box | - 43 lb-in [60 Hz] 52 lb-in [50 Hz] | - 200 [60 Hz] 166 [50 Hz] | Request Quote |
VHI590C2-12.5E | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - Lead Wire | - 60 lb-in [60 Hz] 72 lb-in [50 Hz] | - 120 [50 Hz] 144 [60 Hz] | Request Quote |
VHI590C2T-12.5E | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - Terminal Box | - 60 lb-in [60 Hz] 72 lb-in [50 Hz] | - 120 [50 Hz] 144 [60 Hz] | Request Quote |
VHI590C2-15E | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - Lead Wire | - 72 lb-in [60 Hz] 87 lb-in [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | Request Quote |
VHI590C2T-15E | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - Terminal Box | - 72 lb-in [60 Hz] 87 lb-in [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | Request Quote |
VHI590C2-18E | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - Lead Wire | - 100 lb-in [50 Hz] 83 lb-in [60 Hz] | - 83 [50 Hz] 100 [60 Hz] | Request Quote |
VHI590C2T-18E | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - Terminal Box | - 100 lb-in [50 Hz] 83 lb-in [60 Hz] | - 83 [50 Hz] 100 [60 Hz] | Request Quote |