Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

pinion shaft motors

Pinion Shaft AC and Brushless Motors for use with gearheads (sold separately).

Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Type

Web Price

CAD

0IK1GN-AW3U - 1 W (1/750 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) - 1.65 in - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $100.00 -
2IK6GN-AW2U - 6 W (1/125 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $89.00 -
2IK6GN-CW2E - 6 W (1/125 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 220/230 VAC) - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $91.00 -
2IK6GN-SW2 - 6 W (1/125 HP) World K Series AC Motors Induction Pinion Shaft Motor (Three-Phase 200/220/230 VAC) - 2.36 in - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $91.00 -
3IK15GN-AW2U - 15 W (1/50 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $95.00 -
3IK15GN-CW2E - 15 W (1/50 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 220/230 VAC) - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $98.00 -
4IK25GN-AW2TU - 25 W (1/30 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Terminal Box $147.00 -
4IK25GN-AW2U - 25 W (1/30 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $107.00 -
4IK25GN-CW2E - 25 W (1/30 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 220/230 VAC) - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $112.00 -
4IK25GN-CW2TE - 25 W (1/30 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 220/230 VAC) - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Terminal Box $152.00 -
4IK25GN-SW2 - 25 W (1/30 HP) World K Series AC Motors Induction Pinion Shaft Motor (Three-Phase 200/220/230 VAC) - 3.15 in - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $112.00 -
4IK25GN-SW2T - 25 W (1/30 HP) World K Series AC Motors Induction Pinion Shaft Motor (Three-Phase 200/220/230 VAC) - 3.15 in - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Terminal Box $152.00 -
5IK40GN-AW2TU - 40 W (1/19 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Terminal Box $172.00 -
5IK40GN-AW2U - 40 W (1/19 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $129.00 -
5IK40GN-CW2E - 40 W (1/19 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 220/230 VAC) - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $135.00 -
5IK40GN-CW2TE - 40 W (1/19 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 220/230 VAC) - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Terminal Box $176.00 -
5IK40GN-SW2 - 40 W (1/19 HP) World K Series AC Motors Induction Pinion Shaft Motor (Three-Phase 200/220/230 VAC) - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $135.00 -
5IK40GN-SW2T - 40 W (1/19 HP) World K Series AC Motors Induction Pinion Shaft Motor (Three-Phase 200/220/230 VAC) - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Terminal Box $176.00 -
5IK60GE-AW2TU - 60 W (1/12 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Terminal Box $196.00 -
5IK60GE-AW2U - 60 W (1/12 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $155.00 -
5IK60GE-CW2E - 60 W (1/12 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 220/230 VAC) - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $161.00 -
5IK60GE-CW2TE - 60 W (1/12 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 220/230 VAC) - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Terminal Box $201.00 -
5IK60GE-SW2 - 60 W (1/12 HP) World K Series AC Motors Induction Pinion Shaft Motor (Three-Phase 200/220/230 VAC) - 3.54 in - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Lead Wire $161.00 -
5IK60GE-SW2T - 60 W (1/12 HP) World K Series AC Motors Induction Pinion Shaft Motor (Three-Phase 200/220/230 VAC) - 3.54 in - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - Pinion Shaft (Gearhead required - sold separately) - Terminal Box $201.00 -
5IK90GE-AW2TU - 90 W (1/8 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Pinion Shaft (Gearhead required - sold separately) - Terminal Box $218.00 -
Unit of Measure
1 2 3 4 5 »  
©2017 - ORIENTAL MOTOR U.S.A. Corp. - All rights reserved.