ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Type |
Electromagnetic Brake |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Permissible Load Inertia |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|
5IK100VGVR-ESM / 5GVR75A | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 75 :1 | - 3/4 in. | - 300 lb-in [60 Hz] 350 lb-in [50 Hz] | - 20 [50 Hz] 24 [60 Hz] | - 15000 oz-in² | $476.00 |
5IK100VGVR-ESM / 5GVR90A | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 90 :1 | - 3/4 in. | - 350 lb-in | - 20 [60 Hz] 17 [50 Hz] | - 15000 oz-in² | $476.00 |
5IK100VGVR-ESM / 5GVR100A | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 100 :1 | - 3/4 in. | - 350 lb-in | - 15 [50 Hz] 18 [60 Hz] | - 15000 oz-in² | $476.00 |
5IK100VGVR-ESM / 5GVR120A | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 120 :1 | - 3/4 in. | - 350 lb-in | - 13 [50 Hz] 15 [60 Hz] | - 15000 oz-in² | $476.00 |
5IK100VGVR-ESM / 5GVR150A | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 150 :1 | - 3/4 in. | - 350 lb-in | - 10 [50 Hz] 12 [60 Hz] | - 15000 oz-in² | $476.00 |
5IK100VGVR-ESM / 5GVR180A | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 180 :1 | - 3/4 in. | - 350 lb-in | - 8.3 [50 Hz] 10 [60 Hz] | - 15000 oz-in² | $476.00 |
5IK100VGVR-ESMT2 / 5GVR5A | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 5 :1 | - 3/4 in. | - 23 lb-in [60 Hz] 27 lb-in [50 Hz] | - 300 [50 Hz] 360 [60 Hz] | - 150 oz-in² | $466.00 |
5IK100VGVR-ESMT2 / 5GVR6A | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 6 :1 | - 3/4 in. | - 27 lb-in [60 Hz] 32 lb-in [50 Hz] | - 250 [50 Hz] 300 [60 Hz] | - 216 oz-in² | $466.00 |
5IK100VGVR-ESMT2 / 5GVR7.5A | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 7.5 :1 | - 3/4 in. | - 33 lb-in [60 Hz] 41 lb-in [50 Hz] | - 200 [50 Hz] 240 [60 Hz] | - 337.50 oz-in² | $466.00 |
5IK100VGVR-ESMT2 / 5GVR9A | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 9 :1 | - 3/4 in. | - 40 lb-in [60 Hz] 49 lb-in [50 Hz] | - 200 [60 Hz] 166 [50 Hz] | - 486 oz-in² | $466.00 |
5IK100VGVR-ESMT2 / 5GVR12.5A | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 12 :1 | - 3/4 in. | - 56 lb-in [60 Hz] 69 lb-in [50 Hz] | - 120 [50 Hz] 144 [60 Hz] | - 937.50 oz-in² | $466.00 |
5IK100VGVR-ESMT2 / 5GVR15A | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 15 :1 | - 3/4 in. | - 68 lb-in [60 Hz] 82 lb-in [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | - 1350 oz-in² | $466.00 |
5IK100VGVR-ESMT2 / 5GVR18A | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 18 :1 | - 3/4 in. | - 77 lb-in [60 Hz] 94 lb-in [50 Hz] | - 83 [50 Hz] 100 [60 Hz] | - 1944 oz-in² | $466.00 |
5IK100VGVR-ESMT2 / 5GVR25A | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 25 :1 | - 3/4 in. | - 108 lb-in [60 Hz] 130 lb-in [50 Hz] | - 60 [50 Hz] 72 [60 Hz] | - 3750 oz-in² | $490.00 |
5IK100VGVR-ESMT2 / 5GVR30A | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 30 :1 | - 3/4 in. | - 130 lb-in [60 Hz] 157 lb-in [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | - 5400 oz-in² | $490.00 |
5IK100VGVR-ESMT2 / 5GVR36A | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 36 :1 | - 3/4 in. | - 155 lb-in [60 Hz] 189 lb-in [50 Hz] | - 50 [60 Hz] 41 [50 Hz] | - 7776 oz-in² | $490.00 |
5IK100VGVR-ESMT2 / 5GVR50A | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 50 :1 | - 3/4 in. | - 210 lb-in [60 Hz] 260 lb-in [50 Hz] | - 30 [50 Hz] 36 [60 Hz] | - 15000 oz-in² | $490.00 |
5IK100VGVR-ESMT2 / 5GVR60A | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 60 :1 | - 3/4 in. | - 260 lb-in [60 Hz] 310 lb-in [50 Hz] | - 25 [50 Hz] 30 [60 Hz] | - 15000 oz-in² | $490.00 |
5IK100VGVR-ESMT2 / 5GVR75A | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 75 :1 | - 3/4 in. | - 300 lb-in [60 Hz] 350 lb-in [50 Hz] | - 20 [50 Hz] 24 [60 Hz] | - 15000 oz-in² | $501.00 |
5IK100VGVR-ESMT2 / 5GVR90A | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 90 :1 | - 3/4 in. | - 350 lb-in | - 20 [60 Hz] 17 [50 Hz] | - 15000 oz-in² | $501.00 |
5IK100VGVR-ESMT2 / 5GVR100A | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 100 :1 | - 3/4 in. | - 350 lb-in | - 15 [50 Hz] 18 [60 Hz] | - 15000 oz-in² | $501.00 |
5IK100VGVR-ESMT2 / 5GVR120A | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 120 :1 | - 3/4 in. | - 350 lb-in | - 13 [50 Hz] 15 [60 Hz] | - 15000 oz-in² | $501.00 |
5IK100VGVR-ESMT2 / 5GVR150A | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 150 :1 | - 3/4 in. | - 350 lb-in | - 10 [50 Hz] 12 [60 Hz] | - 15000 oz-in² | $501.00 |
5IK100VGVR-ESMT2 / 5GVR180A | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Equipped | - Parallel Shaft Gearhead | - 180 :1 | - 3/4 in. | - 350 lb-in | - 8.3 [50 Hz] 10 [60 Hz] | - 15000 oz-in² | $501.00 |
5IK100VGVR-ESM / 5GVR5B | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Cable | - Equipped | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - 23 lb-in [60 Hz] 27 lb-in [50 Hz] | - 300 [50 Hz] 360 [60 Hz] | - 150 oz-in² | $441.00 |