AZ Series Closed Loop Absolute Type Stepper Motor Drivers with Built-in Controller (Stored Data Type) (AC Input)
AZD Closed Loop Absolute Type Hybrid Servo Motor / Stepper Motor Drivers
![]()
The αSTEP AZD built in controller driver offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder technology, absolute-type positioning is available, without battery back-up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software (free download). The αSTEP AZD driver contributes to quick positioning operations over a short distance while providing smooth performance.
- Built-in Protective Functions
- Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
- For use with AZ Series Motors
Item # |
Driver Type |
Power Supply |
Current |
Excitation Mode |
Lead Wires |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|
| AZD-AD | Driver Type - Closed Loop, Absolute, Built-in Controller (Stored Data) | Power Supply - Single-Phase 100-120 VAC | Current - | Excitation Mode - | Lead Wires - | $711.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZD-CD | Driver Type - Closed Loop, Absolute, Built-in Controller (Stored Data) | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Current - | Excitation Mode - | Lead Wires - | $711.00 |
CAD
-
|
Add To Cart
Request Quote |