Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
![]()
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| F3S45N240-MB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 3/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 4903 lb-in 554 N·m | Rated Speed (rpm) - 7.5 | Brake Type - | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
| F3S35S5-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 115 lb-in 13 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| F3S35S7-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 159 lb-in 18 N·m | Rated Speed (rpm) - 240 | Brake Type - | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| F3S35S10-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 221 lb-in 25 N·m | Rated Speed (rpm) - 180 | Brake Type - | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| F3S35S12-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 12 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 283 lb-in 32 N·m | Rated Speed (rpm) - 144 | Brake Type - | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| F3S35S15-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 336 lb-in 38 N·m | Rated Speed (rpm) - 120 | Brake Type - | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| F3S35S20-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 451 lb-in 51 N·m | Rated Speed (rpm) - 90 | Brake Type - | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| F3S35S25-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 558 lb-in 63 N·m | Rated Speed (rpm) - 72 | Brake Type - | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| F3S35S30-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 673 lb-in 76 N·m | Rated Speed (rpm) - 60 | Brake Type - | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| F3S35S40-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 894 lb-in 101 N·m | Rated Speed (rpm) - 45 | Brake Type - | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| F3S35S50-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 1124 lb-in 127 N·m | Rated Speed (rpm) - 36 | Brake Type - | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| F3S35S60-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 1354 lb-in 153 N·m | Rated Speed (rpm) - 30 | Brake Type - | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| F3S35S5-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 115 lb-in 13 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| F3S35S7-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 159 lb-in 18 N·m | Rated Speed (rpm) - 240 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| F3S35S10-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 221 lb-in 25 N·m | Rated Speed (rpm) - 180 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| F3S35S12-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 12 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 283 lb-in 32 N·m | Rated Speed (rpm) - 144 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| F3S35S15-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 336 lb-in 38 N·m | Rated Speed (rpm) - 120 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| F3S35S20-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 451 lb-in 51 N·m | Rated Speed (rpm) - 90 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| F3S35S25-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 558 lb-in 63 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| F3S35S30-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 673 lb-in 76 N·m | Rated Speed (rpm) - 60 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| F3S35S40-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 894 lb-in 101 N·m | Rated Speed (rpm) - 45 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| F3S35S50-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 1124 lb-in 127 N·m | Rated Speed (rpm) - 36 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| F3S35S60-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 1354 lb-in 153 N·m | Rated Speed (rpm) - 30 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| F3S35S5-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 115 lb-in 13 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
| F3S35S7-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 159 lb-in 18 N·m | Rated Speed (rpm) - 240 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |