Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
F3S30N12-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 12 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 212 lb-in 24 N·m | Rated Speed (rpm) - 144 | Brake Type - | Degree of Protection - IP44 | $880.00 |
Add To Cart
Request Quote |
F3S30N15-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 238 lb-in 26.9 N·m | Rated Speed (rpm) - 120 | Brake Type - | Degree of Protection - IP44 | $880.00 |
Add To Cart
Request Quote |
F3S30N20-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 327 lb-in 36.9 N·m | Rated Speed (rpm) - 90 | Brake Type - | Degree of Protection - IP44 | $880.00 |
Add To Cart
Request Quote |
F3S30N25-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 407 lb-in 46 N·m | Rated Speed (rpm) - 72 | Brake Type - | Degree of Protection - IP44 | $880.00 |
Add To Cart
Request Quote |
F3S30N30-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 486 lb-in 54.9 N·m | Rated Speed (rpm) - 60 | Brake Type - | Degree of Protection - IP44 | $880.00 |
Add To Cart
Request Quote |
F3S30N40-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 654 lb-in 73.9 N·m | Rated Speed (rpm) - 45 | Brake Type - | Degree of Protection - IP44 | $892.00 |
Add To Cart
Request Quote |
F3S30N50-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 814 lb-in 92 N·m | Rated Speed (rpm) - 36 | Brake Type - | Degree of Protection - IP44 | $892.00 |
Add To Cart
Request Quote |
F3S30N60-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 982 lb-in 111 N·m | Rated Speed (rpm) - 30 | Brake Type - | Degree of Protection - IP44 | $892.00 |
Add To Cart
Request Quote |
F3S35N80-MB04TAVEB2 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 1238 lb-in 140 N·m | Rated Speed (rpm) - 22.5 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,394.00 |
Add To Cart
Request Quote |
F3S35N100-MB04TAVEB2 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 1548 lb-in 174.9 N·m | Rated Speed (rpm) - 18 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,394.00 |
Add To Cart
Request Quote |
F3S35N120-MB04TAVEB2 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 1867 lb-in 210.9 N·m | Rated Speed (rpm) - 15 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,394.00 |
Add To Cart
Request Quote |
F3S35N160-MB04TAVEB2 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 2389 lb-in 269.9 N·m | Rated Speed (rpm) - 11.2 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,394.00 |
Add To Cart
Request Quote |
F3S35N200-MB04TAVEB2 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 2389 lb-in 269.9 N·m | Rated Speed (rpm) - 9 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,394.00 |
Add To Cart
Request Quote |
F3S35N240-MB04TAVEB2 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 2389 lb-in 269.9 N·m | Rated Speed (rpm) - 7.5 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,394.00 |
Add To Cart
Request Quote |
F3S35N80-MB04TAVEB4 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 1238 lb-in 140 N·m | Rated Speed (rpm) - 22.5 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,394.00 |
Add To Cart
Request Quote |
F3S35N100-MB04TAVEB4 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 1548 lb-in 174.9 N·m | Rated Speed (rpm) - 18 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,394.00 |
Add To Cart
Request Quote |
F3S35N120-MB04TAVEB4 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 1867 lb-in 210.9 N·m | Rated Speed (rpm) - 15 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,394.00 |
Add To Cart
Request Quote |
F3S35N160-MB04TAVEB4 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 2389 lb-in 269.9 N·m | Rated Speed (rpm) - 11.2 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,394.00 |
Add To Cart
Request Quote |
F3S35N200-MB04TAVEB4 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 2389 lb-in 269.9 N·m | Rated Speed (rpm) - 9 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,394.00 |
Add To Cart
Request Quote |
F3S35N240-MB04TAVEB4 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Equipped | Rated Torque - 2389 lb-in 269.9 N·m | Rated Speed (rpm) - 7.5 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,394.00 |
Add To Cart
Request Quote |
F3S35N80-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 1238 lb-in 140 N·m | Rated Speed (rpm) - 22.5 | Brake Type - | Degree of Protection - IP44 | $1,070.00 |
Add To Cart
Request Quote |
F3S35N100-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 1548 lb-in 174.9 N·m | Rated Speed (rpm) - 18 | Brake Type - | Degree of Protection - IP44 | $1,070.00 |
Add To Cart
Request Quote |
F3S35N120-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 1867 lb-in 210.9 N·m | Rated Speed (rpm) - 15 | Brake Type - | Degree of Protection - IP44 | $1,070.00 |
Add To Cart
Request Quote |
F3S35N160-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 2389 lb-in 269.9 N·m | Rated Speed (rpm) - 11.2 | Brake Type - | Degree of Protection - IP44 | $1,180.00 |
Add To Cart
Request Quote |
F3S35N200-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 2389 lb-in 269.9 N·m | Rated Speed (rpm) - 9 | Brake Type - | Degree of Protection - IP44 | $1,180.00 |
Add To Cart
Request Quote |