Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L40M40-WB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 2451 lb-in 277 N·m | Rated Speed (rpm) - 45 | Brake Type - | Degree of Protection - IP65 | $1,661.00 |
Add To Cart
Request Quote |
H2L40M50-WB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 3061 lb-in 345.8 N·m | Rated Speed (rpm) - 36 | Brake Type - | Degree of Protection - IP65 | $1,645.00 |
Add To Cart
Request Quote |
H2L40M60-WB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 3672 lb-in 415 N·m | Rated Speed (rpm) - 30 | Brake Type - | Degree of Protection - IP65 | $1,665.00 |
Add To Cart
Request Quote |
H2L50M80-WB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 4899 lb-in 553.5 N·m | Rated Speed (rpm) - 22.5 | Brake Type - | Degree of Protection - IP65 | $2,667.00 |
Add To Cart
Request Quote |
H2L50M100-WB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 6121 lb-in 691.6 N·m | Rated Speed (rpm) - 18 | Brake Type - | Degree of Protection - IP65 | $2,710.00 |
Add To Cart
Request Quote |
H2L50M120-WB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 7343 lb-in 829.6 N·m | Rated Speed (rpm) - 15 | Brake Type - | Degree of Protection - IP65 | $2,727.00 |
Add To Cart
Request Quote |
H2L50M160-WB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 9797 lb-in 1106.9 N·m | Rated Speed (rpm) - 11.2 | Brake Type - | Degree of Protection - IP65 | $2,683.00 |
Add To Cart
Request Quote |
H2L50M200-WB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 10838 lb-in 1224.5 N·m | Rated Speed (rpm) - 9 | Brake Type - | Degree of Protection - IP65 | $2,726.00 |
Add To Cart
Request Quote |
H2L50M240-WB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 10838 lb-in 1224.5 N·m | Rated Speed (rpm) - 7.5 | Brake Type - | Degree of Protection - IP65 | $2,744.00 |
Add To Cart
Request Quote |
F3S55S80-WB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 4654 lb-in 526 N·m | Rated Speed (rpm) - 22.5 | Brake Type - | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
F3S55S100-WB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 5823 lb-in 657.9 N·m | Rated Speed (rpm) - 18 | Brake Type - | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
F3S55S120-WB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 6982 lb-in 789 N·m | Rated Speed (rpm) - 15 | Brake Type - | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
F3S55S160-WB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 9283 lb-in 1049 N·m | Rated Speed (rpm) - 11.2 | Brake Type - | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
F3S55S200-WB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 11185 lb-in 1264 N·m | Rated Speed (rpm) - 9 | Brake Type - | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
F3S55S240-WB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 11185 lb-in 1264 N·m | Rated Speed (rpm) - 7.5 | Brake Type - | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |