Item # |
Drive Method |
Power Input |
Motor Location |
Table Orientation |
Electromagnetic Brake |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
EASM4YE015ARAC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Not Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 140 N | Stroke - 150 mm | Request Quote |
Add To Cart
Request Quote |
EASM4YE020ARAC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Not Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 140 N | Stroke - 200 mm | Request Quote |
Add To Cart
Request Quote |
EASM4YE025ARAC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Not Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 140 N | Stroke - 250 mm | Request Quote |
Add To Cart
Request Quote |
EASM4YE030ARAC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Not Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 140 N | Stroke - 300 mm | Request Quote |
Add To Cart
Request Quote |
EASM4YE040ARAC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Not Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 140 N | Stroke - 400 mm | Request Quote |
Add To Cart
Request Quote |
EASM4YE050ARAC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Not Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 140 N | Stroke - 500 mm | Request Quote |
Add To Cart
Request Quote |
EASM4YE005ARMC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 14 kg | Thrust - 140 N | Stroke - 50 mm | Request Quote |
Add To Cart
Request Quote |
EASM4YE010ARMC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 14 kg | Thrust - 140 N | Stroke - 100 mm | Request Quote |
Add To Cart
Request Quote |
EASM4YE015ARMC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 14 kg | Thrust - 140 N | Stroke - 150 mm | Request Quote |
Add To Cart
Request Quote |
EASM4YE020ARMC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 14 kg | Thrust - 140 N | Stroke - 200 mm | Request Quote |
Add To Cart
Request Quote |
EASM4YE025ARMC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 14 kg | Thrust - 140 N | Stroke - 250 mm | Request Quote |
Add To Cart
Request Quote |
EASM4YE030ARMC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 14 kg | Thrust - 140 N | Stroke - 300 mm | Request Quote |
Add To Cart
Request Quote |
EASM4YE040ARMC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 14 kg | Thrust - 140 N | Stroke - 400 mm | Request Quote |
Add To Cart
Request Quote |
EASM4YE050ARMC | Drive Method - Ball Screw | Power Input - AC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 14 kg | Thrust - 140 N | Stroke - 500 mm | Request Quote |
Add To Cart
Request Quote |