This category has 1,080 items. Only the first 1000 records are returned.

Linear Actuators / Linear Slides

876 - 900 of 1000 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 
Clear Filter

Actuator Frame Size ( )

  • 2.13 in. (W) x 1.97 in. (H)
  • 2.91 in. (W) x 1.97 in. (H)
  • 2.91 in. (W) x 2.62 in. (H)

Actuator Frame Size ( )

  • 54 mm (W) x 50 mm (H)
  • 74 mm (W) x 50 mm (H)
  • 74 mm (W) x 66.5 mm (H)

Power Input

  • AC
  • DC

Electromagnetic Brake

  • Equipped
  • Not Equipped

Motor Location

  • Reversed Motor (Left Side)
  • Reversed Motor (Right Side)
  • Straight Type

Table Orientation

  • X-axis Table

Item #

Drive Method

Power Input

Electromagnetic Brake

Motor Location

Table Orientation

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

CAD

Add To Cart / Contact Sales
- Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - 15.43 lb7 kg - 15.74 lb70 N - 3.94 in.100 mm $1,196.00 - Add To Cart
Request Quote
- Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - 15.43 lb7 kg - 15.74 lb70 N - 5.91 in.150 mm $1,230.00 - Add To Cart
Request Quote
- Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - 15.43 lb7 kg - 15.74 lb70 N - 7.87 in.200 mm $1,230.00 - Add To Cart
Request Quote
- Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - 15.43 lb7 kg - 15.74 lb70 N - 9.84 in.250 mm $1,262.00 - Add To Cart
Request Quote
- Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - 15.43 lb7 kg - 15.74 lb70 N - 11.81 in.300 mm $1,262.00 - Add To Cart
Request Quote
- Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - 15.43 lb7 kg - 15.74 lb70 N - 13.78 in.350 mm $1,295.00 - Add To Cart
Request Quote
- Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - 15.43 lb7 kg - 15.74 lb70 N - 15.75 in.400 mm $1,295.00 - Add To Cart
Request Quote
- Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - 15.43 lb7 kg - 15.74 lb70 N - 17.72 in.450 mm $1,329.00 - Add To Cart
Request Quote
- Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - 15.43 lb7 kg - 15.74 lb70 N - 19.69 in.500 mm $1,329.00 - Add To Cart
Request Quote
- Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - 15.43 lb7 kg - 15.74 lb70 N - 21.65 in.550 mm $1,361.00 - Add To Cart
Request Quote
- Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - 15.43 lb7 kg - 15.74 lb70 N - 23.62 in.600 mm $1,361.00 - Add To Cart
Request Quote
- Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - 15.43 lb7 kg - 15.74 lb70 N - 25.59 in.650 mm $1,394.00 - Add To Cart
Request Quote
- Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - 15.43 lb7 kg - 15.74 lb70 N - 27.56 in.700 mm $1,394.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 1.97 in.50 mm $966.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 3.94 in.100 mm $966.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 5.91 in.150 mm $1,000.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 7.87 in.200 mm $1,000.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 9.84 in.250 mm $1,032.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 11.81 in.300 mm $1,032.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 13.78 in.350 mm $1,065.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 15.75 in.400 mm $1,065.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 17.72 in.450 mm $1,099.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 19.69 in.500 mm $1,099.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 21.65 in.550 mm $1,131.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 23.62 in.600 mm $1,131.00 - Add To Cart
Request Quote
876 - 900 of 1000 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved