Brushless DC Motors
Brushless DC Motor Components
Brushless DC Motors
Clear
Filter
Output Power
- 15 W (1/50 HP)
- 30 W (1/25 HP)
- 50 W (1/15 HP)
- 60 W (1/12 HP)
- 100 W (1/8 HP)
- 120 W (1/6 HP)
- 200 W (1/4 HP)
- 300 W (2/5 HP)
- 400 W (1/2 HP)
Power Input
- AC
- DC
Shaft/Gear Type
- Parallel Shaft Gearhead (Stainless Steel Shaft)
- Round Shaft (No Gearhead)
- Round Shaft with Flat (No Gearhead)
- Parallel Shaft Gearhead
- Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
- Parallel Shaft (Foot Mount) Gearhead
- Right-Angle Hollow Shaft (Stainless Steel) Gearhead
- Spur Gear (Centered Shaft)
- Right-Angle Hollow Shaft Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
- 300
- 450
- 600
- 1200
Output Shaft
- Imperial
- Metric
Degree of Protection (Motor)
- IP40
- IP44
- IP54
- IP65
- IP66
- IP67
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Type |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM6300SHP-GFV / GFV6G10S | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 76 lb-in8.6 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 8 ~ 400 | $570.00 | CAD - |
Add To Cart
Request Quote |
| BLM6300SHP-GFV / GFV6G15S | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 114 lb-in12.9 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 267 | $570.00 | CAD - |
Add To Cart
Request Quote |
| BLM6300SHP-GFV / GFV6G20S | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 152 lb-in17.2 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 4 ~ 200 | $570.00 | CAD - |
Add To Cart
Request Quote |
| BLM6300SHP-GFV / GFV6G30S | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 210 lb-in24.6 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 133 | $585.00 | CAD - |
Add To Cart
Request Quote |
| BLM6300SHP-GFV / GFV6G50S | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 360 lb-in41.1 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 80 | $585.00 | CAD - |
Add To Cart
Request Quote |
| BLM6300SHP-GFV / GFV6G100S | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 610 lb-in70 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 40 | $604.00 | CAD - |
Add To Cart
Request Quote |
| BLM5300HPK / 5AB5B | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 31 lb-in3.6 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 16 ~ 720 | $712.00 | CAD - |
Add To Cart
Request Quote |
| BLM5300HPK / 5AB10B | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 64 lb-in7.3 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 8 ~ 360 | $712.00 | CAD - |
Add To Cart
Request Quote |
| BLM5300HPK / 5AB20B | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 129 lb-in14.6 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 4 ~ 180 | $712.00 | CAD - |
Add To Cart
Request Quote |
| BLM5300HPK / 5CB30B | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 171 lb-in19.4 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 120 | $747.00 | CAD - |
Add To Cart
Request Quote |
| BLM5300HPK / 5CB50B | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 290 lb-in33.8 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 72 | $747.00 | CAD - |
Add To Cart
Request Quote |
| BLM5300HPK / 5EB100B | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 28 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 640 lb-in72.6 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 36 | $895.00 | CAD - |
Add To Cart
Request Quote |
| BLM5300HPK / 5EB200B | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 28 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 1210 lb-in137 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 18 | $895.00 | CAD - |
Add To Cart
Request Quote |
| BLM5300HPK / 5KB300B | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 32 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 1750 lb-in198 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.27 ~ 12 | $1,090.00 | CAD - |
Add To Cart
Request Quote |
| BLM5300HPK / 5KB450B | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 450 :1 | Output Shaft Diameter - 32 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 2600 lb-in297 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.18 ~ 8 | $1,090.00 | CAD - |
Add To Cart
Request Quote |
| BLM5300HPK / 5SB600B | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 600 :1 | Output Shaft Diameter - 40 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 3400 lb-in388 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.13 ~ 6 | $1,276.00 | CAD - |
Add To Cart
Request Quote |
| BLM5300HPK / 5XH5S | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 29 lb-in3.3 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 16 ~ 720 | $960.00 | CAD - |
Add To Cart
Request Quote |
| BLM5300HPK / 5XH10S | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 59 lb-in6.7 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 8 ~ 360 | $960.00 | CAD - |
Add To Cart
Request Quote |
| BLM5300HPK / 5XH15S | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 88 lb-in10 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 240 | $960.00 | CAD - |
Add To Cart
Request Quote |
| BLM5300HPK / 5XH20S | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 118 lb-in13.4 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 4 ~ 180 | $960.00 | CAD - |
Add To Cart
Request Quote |
| BLM5300HPK / 5XH30S | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 190 lb-in21.5 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 120 | $960.00 | CAD - |
Add To Cart
Request Quote |
| BLM5300HPK / 5XH50S | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 310 lb-in35.8 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 72 | $999.00 | CAD - |
Add To Cart
Request Quote |
| BLM5300HPK / 5YH100S | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 30 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 580 lb-in66.2 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 36 | $1,206.00 | CAD - |
Add To Cart
Request Quote |
| BLM5300HPK / 5YH200S | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 30 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 1130 lb-in128 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 18 | $1,415.00 | CAD - |
Add To Cart
Request Quote |
| BLM5300HPK / 5DV200S | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 28 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 1210 lb-in137 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 18 | $898.00 | CAD - |
Add To Cart
Request Quote |