Brushless DC Motors
Brushless DC Motor Components
Brushless DC Motors
Clear
Filter
Output Power
- 15 W (1/50 HP)
- 30 W (1/25 HP)
- 50 W (1/15 HP)
- 60 W (1/12 HP)
- 100 W (1/8 HP)
- 120 W (1/6 HP)
- 200 W (1/4 HP)
- 300 W (2/5 HP)
- 400 W (1/2 HP)
Power Input
- AC
- DC
Shaft/Gear Type
- Parallel Shaft Gearhead (Stainless Steel Shaft)
- Round Shaft (No Gearhead)
- Round Shaft with Flat (No Gearhead)
- Parallel Shaft Gearhead
- Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
- Parallel Shaft (Foot Mount) Gearhead
- Right-Angle Hollow Shaft (Stainless Steel) Gearhead
- Spur Gear (Centered Shaft)
- Right-Angle Hollow Shaft Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
- 300
- 450
- 600
- 1200
Output Shaft
- Imperial
- Metric
Degree of Protection (Motor)
- IP40
- IP44
- IP54
- IP65
- IP66
- IP67
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Type |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM5300HPK / 5KV300S | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 32 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 1750 lb-in198 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.27 ~ 12 | $1,196.00 | CAD - |
Add To Cart
Request Quote |
| BLM5300HPK / 5KV450S | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 450 :1 | Output Shaft Diameter - 32 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 2600 lb-in297 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.18 ~ 8 | $1,196.00 | CAD - |
Add To Cart
Request Quote |
| BLM5300HP-AS | Output Power - 300 W (2/5 HP) | Power Input - AC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 8.44 lb-in0.955 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 80 ~ 4000 | $334.00 |
CAD
-
|
Add To Cart
Request Quote |
| BLHM230KCM-A | Output Power - 30 W (1/25 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 1.02 lb-in0.115 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 100 ~ 3000 | $402.00 |
CAD
-
|
Add To Cart
Request Quote |
| BLHM450KCM-A | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 1.69 lb-in0.191 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 100 ~ 3000 | $415.00 |
CAD
-
|
Add To Cart
Request Quote |
| BLHM5100KCM-A | Output Power - 100 W (1/8 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 3.5 lb-in0.4 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 100 ~ 3000 | $457.00 |
CAD
-
|
Add To Cart
Request Quote |
| BLM5120HPM-GFV / GFS5G5FR | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 16 lb-in1.9 N·m | Type - | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 16 ~ 800 | $830.00 | CAD - |
Add To Cart
Request Quote |
| BLM5120HPM-GFV / GFS5G10FR | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 33 lb-in3.8 N·m | Type - | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 8 ~ 400 | $830.00 | CAD - |
Add To Cart
Request Quote |
| BLM5120HPM-GFV / GFS5G15FR | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 50 lb-in5.7 N·m | Type - | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 5.3 ~ 267 | $830.00 | CAD - |
Add To Cart
Request Quote |
| BLM5120HPM-GFV / GFS5G20FR | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 68 lb-in7.7 N·m | Type - | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 4 ~ 200 | $830.00 | CAD - |
Add To Cart
Request Quote |
| BLM5120HPM-GFV / GFS5G30FR | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 97 lb-in11 N·m | Type - | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 2.7 ~ 133 | $841.00 | CAD - |
Add To Cart
Request Quote |
| BLM5120HPM-GFV / GFS5G50FR | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 168 lb-in19 N·m | Type - | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 1.6 ~ 80 | $841.00 | CAD - |
Add To Cart
Request Quote |
| BLM5120HPM-GFV / GFS5G100FR | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 330 lb-in38 N·m | Type - | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 0.8 ~ 40 | $841.00 | CAD - |
Add To Cart
Request Quote |
| BLM5120HPM-GFV / GFS5G200FR | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 680 lb-in77 N·m | Type - | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 0.4 ~ 20 | $855.00 | CAD - |
Add To Cart
Request Quote |
| BLM6200SHP-GFV / GFS6G10FR | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 47 lb-in5.4 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 8 ~ 400 (reference only when used with an inverter) | $585.00 | CAD - |
Add To Cart
Request Quote |
| BLM6200SHP-GFV / GFS6G15FR | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 71 lb-in8.1 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 267 (reference only when used with an inverter) | $585.00 | CAD - |
Add To Cart
Request Quote |
| BLM6200SHP-GFV / GFS6G20FR | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 95 lb-in10.8 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 4 ~ 200 (reference only when used with an inverter) | $585.00 | CAD - |
Add To Cart
Request Quote |
| BLM6200SHP-GFV / GFS6G30FR | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 143 lb-in16.2 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 133 (reference only when used with an inverter) | $597.00 | CAD - |
Add To Cart
Request Quote |
| BLM6200SHP-GFV / GFS6G50FR | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 230 lb-in27 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 80 (reference only when used with an inverter) | $597.00 | CAD - |
Add To Cart
Request Quote |
| BLM6200SHP-GFV / GFS6G100FR | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 470 lb-in54 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 40 (reference only when used with an inverter) | $597.00 | CAD - |
Add To Cart
Request Quote |
| BLM6200SHPM-GFV / GFS6G10FR | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 47 lb-in5.4 N·m | Type - | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 8 ~ 400 | $914.00 | CAD - |
Add To Cart
Request Quote |
| BLM6200SHPM-GFV / GFS6G15FR | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 71 lb-in8.1 N·m | Type - | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 5.3 ~ 267 | $914.00 | CAD - |
Add To Cart
Request Quote |
| BLM6200SHPM-GFV / GFS6G20FR | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 95 lb-in10.8 N·m | Type - | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 4 ~ 200 | $914.00 | CAD - |
Add To Cart
Request Quote |
| BLM6200SHPM-GFV / GFS6G30FR | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 143 lb-in16.2 N·m | Type - | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 2.7 ~ 133 | $926.00 | CAD - |
Add To Cart
Request Quote |
| BLM6200SHPM-GFV / GFS6G50FR | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 230 lb-in27 N·m | Type - | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 1.6 ~ 80 | $926.00 | CAD - |
Add To Cart
Request Quote |