Brushless DC Motors
Brushless DC Motor Components
Brushless DC Motors
Clear
Filter
Output Power
- 15 W (1/50 HP)
- 30 W (1/25 HP)
- 50 W (1/15 HP)
- 60 W (1/12 HP)
- 100 W (1/8 HP)
- 120 W (1/6 HP)
- 200 W (1/4 HP)
- 300 W (2/5 HP)
- 400 W (1/2 HP)
Power Input
- AC
- DC
Shaft/Gear Type
- Parallel Shaft Gearhead (Stainless Steel Shaft)
- Round Shaft (No Gearhead)
- Round Shaft with Flat (No Gearhead)
- Parallel Shaft Gearhead
- Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
- Parallel Shaft (Foot Mount) Gearhead
- Right-Angle Hollow Shaft (Stainless Steel) Gearhead
- Spur Gear (Centered Shaft)
- Right-Angle Hollow Shaft Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
- 300
- 450
- 600
- 1200
Output Shaft
- Imperial
- Metric
Degree of Protection (Motor)
- IP40
- IP44
- IP54
- IP65
- IP66
- IP67
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Type |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM450HK-AC | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 1.69 lb-in0.191 N·m | Type - Connector | Brake Type - | Variable Speed Range (r/min) - 80 ~ 3000 | $185.00 |
CAD
-
|
Add To Cart
Request Quote |
| BLM230HPM-GFV / GFV2G5S | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 4.7 lb-in0.54 N·m | Type - Connector | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 16 ~ 800 | $535.00 | CAD - |
Add To Cart
Request Quote |
| BLM230HPM-GFV / GFV2G10S | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 9.7 lb-in1.1 N·m | Type - Connector | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 8 ~ 400 | $535.00 | CAD - |
Add To Cart
Request Quote |
| BLM230HPM-GFV / GFV2G15S | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 14.1 lb-in1.6 N·m | Type - Connector | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 5.3 ~ 267 | $535.00 | CAD - |
Add To Cart
Request Quote |
| BLM230HPM-GFV / GFV2G20S | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 19.4 lb-in2.2 N·m | Type - Connector | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 4 ~ 200 | $535.00 | CAD - |
Add To Cart
Request Quote |
| BLM230HPM-GFV / GFV2G30S | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 27 lb-in3.1 N·m | Type - Connector | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 2.7 ~ 133 | $544.00 | CAD - |
Add To Cart
Request Quote |
| BLM230HPM-GFV / GFV2G50S | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 46 lb-in5.2 N·m | Type - Connector | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 1.6 ~ 80 | $544.00 | CAD - |
Add To Cart
Request Quote |
| BLM230HPM-GFV / GFV2G100S | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6 N·m | Type - Connector | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 0.8 ~ 40 | $544.00 | CAD - |
Add To Cart
Request Quote |
| BLM230HPM-GFV / GFS2G5FR | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 3.5 lb-in0.4 N·m | Type - Connector | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 16 ~ 800 | $606.00 | CAD - |
Add To Cart
Request Quote |
| BLM230HPM-GFV / GFS2G10FR | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 7.5 lb-in0.85 N·m | Type - Connector | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 8 ~ 400 | $606.00 | CAD - |
Add To Cart
Request Quote |
| BLM230HPM-GFV / GFS2G15FR | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 11.5 lb-in1.3 N·m | Type - Connector | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 5.3 ~ 267 | $606.00 | CAD - |
Add To Cart
Request Quote |
| BLM230HPM-GFV / GFS2G20FR | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 15 lb-in1.7 N·m | Type - Connector | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 4 ~ 200 | $606.00 | CAD - |
Add To Cart
Request Quote |
| BLM230HPM-GFV / GFS2G30FR | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 23 lb-in2.6 N·m | Type - Connector | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 2.7 ~ 133 | $621.00 | CAD - |
Add To Cart
Request Quote |
| BLM230HPM-GFV / GFS2G50FR | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 38 lb-in4.3 N·m | Type - Connector | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 1.6 ~ 80 | $621.00 | CAD - |
Add To Cart
Request Quote |
| BLM230HPM-GFV / GFS2G100FR | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 75 lb-in8.50 N·m | Type - Connector | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 0.8 ~ 40 | $621.00 | CAD - |
Add To Cart
Request Quote |
| BLM230HPM-GFV / GFS2G200FR | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 150 lb-in17 N·m | Type - Connector | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 0.4 ~ 20 | $634.00 | CAD - |
Add To Cart
Request Quote |
| BLM230HPM-ACS | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 0.85 lb-in0.096 N·m | Type - Connector | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 80 ~ 4000 | $428.00 |
CAD
-
|
Add To Cart
Request Quote |
| BLM230HPM-AS | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 0.85 lb-in0.096 N·m | Type - Connector | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 80 ~ 4000 | $421.00 |
CAD
-
|
Add To Cart
Request Quote |
| BLM460SHPM-GFV / GFV4G5S | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 7.9 lb-in0.9 N·m | Type - Connector | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 16 ~ 800 | $562.00 | CAD - |
Add To Cart
Request Quote |
| BLM460SHPM-GFV / GFV4G10S | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 15.9 lb-in1.8 N·m | Type - Connector | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 8 ~ 400 | $562.00 | CAD - |
Add To Cart
Request Quote |
| BLM460SHPM-GFV / GFV4G15S | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 23 lb-in2.7 N·m | Type - Connector | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 5.3 ~ 267 | $562.00 | CAD - |
Add To Cart
Request Quote |
| BLM460SHPM-GFV / GFV4G20S | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 31 lb-in3.6 N·m | Type - Connector | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 4 ~ 200 | $562.00 | CAD - |
Add To Cart
Request Quote |
| BLM460SHPM-GFV / GFV4G30S | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 46 lb-in5.2 N·m | Type - Connector | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 2.7 ~ 133 | $571.00 | CAD - |
Add To Cart
Request Quote |
| BLM460SHPM-GFV / GFV4G50S | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 76 lb-in8.6 N·m | Type - Connector | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 1.6 ~ 80 | $571.00 | CAD - |
Add To Cart
Request Quote |
| BLM460SHPM-GFV / GFV4G100S | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 141 lb-in16 N·m | Type - Connector | Brake Type - Power off activated type. Automatically controlled by the driver. | Variable Speed Range (r/min) - 0.8 ~ 40 | $571.00 | CAD - |
Add To Cart
Request Quote |