Brushless DC Motors
Brushless DC Motor Components
Brushless DC Motors
Clear
Filter
Output Power
- 15 W (1/50 HP)
- 30 W (1/25 HP)
- 50 W (1/15 HP)
- 60 W (1/12 HP)
- 100 W (1/8 HP)
- 120 W (1/6 HP)
- 200 W (1/4 HP)
- 300 W (2/5 HP)
- 400 W (1/2 HP)
Power Input
- AC
- DC
Shaft/Gear Type
- Parallel Shaft Gearhead (Stainless Steel Shaft)
- Round Shaft (No Gearhead)
- Round Shaft with Flat (No Gearhead)
- Parallel Shaft Gearhead
- Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
- Parallel Shaft (Foot Mount) Gearhead
- Right-Angle Hollow Shaft (Stainless Steel) Gearhead
- Spur Gear (Centered Shaft)
- Right-Angle Hollow Shaft Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
- 300
- 450
- 600
- 1200
Output Shaft
- Imperial
- Metric
Degree of Protection (Motor)
- IP40
- IP44
- IP54
- IP65
- IP66
- IP67
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Type |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM5400HPK / 5KV450C | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 450 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 3814.68 lb-in431 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.18 ~ 8 (reference only when used with an inverter) | $1,151.00 | CAD - |
Add To Cart
Request Quote |
| BLM5400HPK / 5XH5C | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 42.48 lb-in4.8 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 16 ~ 720 (reference only when used with an inverter) | $913.00 | CAD - |
Add To Cart
Request Quote |
| BLM5400HPK / 5XH10C | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 84.08 lb-in9.5 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 8 ~ 360 (reference only when used with an inverter) | $913.00 | CAD - |
Add To Cart
Request Quote |
| BLM5400HPK / 5XH15C | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 126.57 lb-in14.3 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 240 (reference only when used with an inverter) | $913.00 | CAD - |
Add To Cart
Request Quote |
| BLM5400HPK / 5XH20C | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 169.05 lb-in19.1 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 4 ~ 180 (reference only when used with an inverter) | $913.00 | CAD - |
Add To Cart
Request Quote |
| BLM5400HPK / 5XH30C | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 269.95 lb-in30.5 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 120 (reference only when used with an inverter) | $913.00 | CAD - |
Add To Cart
Request Quote |
| BLM5400HPK / 5XH50C | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 449.62 lb-in50.8 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 72 (reference only when used with an inverter) | $952.00 | CAD - |
Add To Cart
Request Quote |
| BLM5400HPK / 5YH100C | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 778.87 lb-in88 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 36 (reference only when used with an inverter) | $1,159.00 | CAD - |
Add To Cart
Request Quote |
| BLM5400HPK / 5YH200C | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 1575.44 lb-in178 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 18 (reference only when used with an inverter) | $1,368.00 | CAD - |
Add To Cart
Request Quote |
| BLM5400HPK / 5AB5B | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 47.79 lb-in5.4 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 16 ~ 720 (reference only when used with an inverter) | $665.00 | CAD - |
Add To Cart
Request Quote |
| BLM5400HPK / 5AB10B | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 96.47 lb-in10.9 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 8 ~ 360 (reference only when used with an inverter) | $665.00 | CAD - |
Add To Cart
Request Quote |
| BLM5400HPK / 5AB20B | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 192.06 lb-in21.7 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 4 ~ 180 (reference only when used with an inverter) | $665.00 | CAD - |
Add To Cart
Request Quote |
| BLM5400HPK / 5CB30B | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 280.57 lb-in31.7 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 120 (reference only when used with an inverter) | $700.00 | CAD - |
Add To Cart
Request Quote |
| BLM5400HPK / 5CB50B | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 441.65 lb-in49.9 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 72 (reference only when used with an inverter) | $700.00 | CAD - |
Add To Cart
Request Quote |
| BLM5400HPK / 5EB100B | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 28 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 955.88 lb-in108 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 36 (reference only when used with an inverter) | $848.00 | CAD - |
Add To Cart
Request Quote |
| BLM5400HPK / 5EB200B | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 28 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 1814.41 lb-in205 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 18 (reference only when used with an inverter) | $848.00 | CAD - |
Add To Cart
Request Quote |
| BLM5400HPK / 5KB300B | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 32 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 2637.53 lb-in298 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.27 ~ 12 (reference only when used with an inverter) | $1,043.00 | CAD - |
Add To Cart
Request Quote |
| BLM5400HPK / 5KB450B | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 450 :1 | Output Shaft Diameter - 32 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 3814.68 lb-in431 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.18 ~ 8 (reference only when used with an inverter) | $1,043.00 | CAD - |
Add To Cart
Request Quote |
| BLM5400HPK / 5SB600B | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 600 :1 | Output Shaft Diameter - 40 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 5159.99 lb-in583 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.19 ~ 6 (reference only when used with an inverter) | $1,229.00 | CAD - |
Add To Cart
Request Quote |
| BLM5400HPK / 5DV100S | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 28 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 955.88 lb-in108 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 36 (reference only when used with an inverter) | $851.00 | CAD - |
Add To Cart
Request Quote |
| BLM5400HPK / 5DV200S | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 28 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 1814.41 lb-in205 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 18 (reference only when used with an inverter) | $851.00 | CAD - |
Add To Cart
Request Quote |
| BLM5400HPK / 5KV300S | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 32 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 2637.53 lb-in298 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.27 ~ 12 (reference only when used with an inverter) | $1,149.00 | CAD - |
Add To Cart
Request Quote |
| BLM5400HPK / 5KV450S | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 450 :1 | Output Shaft Diameter - 32 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 3814.68 lb-in431 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.18 ~ 8 (reference only when used with an inverter) | $1,149.00 | CAD - |
Add To Cart
Request Quote |
| BLM5400HPK / 5XH5S | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 42.48 lb-in4.8 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 16 ~ 720 (reference only when used with an inverter) | $913.00 | CAD - |
Add To Cart
Request Quote |
| BLM5400HPK / 5XH10S | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 84.08 lb-in9.5 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 8 ~ 360 (reference only when used with an inverter) | $913.00 | CAD - |
Add To Cart
Request Quote |