All Categories - Shop Online > AC Motors & Gear Motors > Speed Control AC Motors & Gear Motors > Inverters / VFD > Advanced Search

Advanced Search in Inverters / VFD


Specifications

Nominal Motor HP
  • 1 HP
  • 1/2 HP
  • 1/4 HP
  • 1/8 HP
  • 2 HP
  • 3 HP
Power Supply
  • Single-Phase 100 to 120 V, 50/60 Hz
  • Single-Phase 200 to 240 V, 50/60 Hz
  • Three-Phase 200 to 240 V, 50/60 Hz
  • Three-Phase 380 to 480V, 50/60 Hz