≡
  • Products
  • Solutions
  • Technical Information
  • Motor Sizing
  • Downloads
  • Contact Us

αSTEP Step-Servo

  • αSTEP Step-Servo Motors
  • αSTEP Step-Servo Drivers

Industrial Robots

  • SCARA Robots
  • Articulated Robots
  • Cartesian / Gantry Robots
  • Electric Lifting Columns
  • Robot Controllers

Stepper Motors / Drivers

  • Stepper Motors
  • Stepper Motor Drivers
  • Speed Control Stepper Motors

Servo Motors

  • Servo Motors
  • Servo Motor Drivers

Network Products

Encoders

Electric Linear Actuators

  • Linear Slides
  • Linear Cylinders
  • Compact Linear Actuators
  • Linear Actuator Attachment
  • Electric Gripper / Robotic Gripper
  • Rack and Pinion Actuators

Rotary Actuators

  • Hollow Rotary Actuators
  • Hollow Rotary Gearheads

Brushless DC Motors

  • Brushless DC Motor Only
  • AC Input Speed Control Systems
  • DC Input Speed Control Systems

AC Motors & Gear Motors

  • Constant Speed AC Motors
  • Speed Control AC Motors

Cooling Fans

  • Axial Fans
  • Centrifugal Fans / Blowers
  • Cross Flow Fans
  • Thermostats

Accessories & Peripherals

By Industry

Application Examples

Case Studies

Custom Products

FAQs / KnowledgeBase

Technical Articles / White Papers

Product / Technology Videos

On Demand Seminars

Engineering Notes Blog

Motor Sizing Tools

How to Size a Motor

Unit Conversion Tool

Product Literature (PDF)

Software Downloads

Sales Network

Email Us

Customer Service: 1-800-418-7903

Technical Support: 1-800-468-3982

Sales: 1-800-448-6935



  • Sign In
  • Shopping Cart (0)
  • Quote Requests (0)
  • Express Ordering
*
All Categories - Shop Online > Stepper Motors > Stepper Motor Only > 2-Phase Stepper Motors > PKP Series 2-Phase Bipolar Stepper Motors > 1.10 in. (28 mm) NEMA 11 PKP Series 2-Phase Bipolar Stepper Motors > Advanced Search

Advanced Search in 1.10 in. (28 mm) NEMA 11 PKP Series 2-Phase Bipolar Stepper Motors


Unit of Measure

Specifications

Type
  • Standard
  • High-Resolution
  • Geared
Pullout Torque (oz-in)
At Least:No More Than:
Available Range: 12.2 to 112
Pullout Torque (N·m)
At Least:No More Than:
Available Range: 0.086 to 0.8
Speed (r/min)
Refer to Speed-Torque Characteristics
Current per Phase (A/phase)
  • 1.5
Shaft/Gear Type
  • Round Shaft with Flat (No Gearhead)
  • Spur Gear (Offset Shaft)
  • Spur Gear (Centered Shaft)
Shaft
  • Single
  • Double
Encoder
  • 200 P/R, 3-Channel
  • 400 P/R, 3-Channel
  • None
Electromagnetic Brake
  • No Preference
  • Equipped
  • Not Equipped

Encoder Specifications

Output Type
  • Line Driver
  • Voltage (TTL equivalent)
Clear Cancel Advanced Search

 

ABOUT ORIENTAL MOTOR

  • Careers
  • Manufacturing
  • ISO9001 / ISO14001
  • Environmental Efforts

PRODUCT INFO

  • Product Lead Time
  • Safety Standards
  • Service Life

SUPPORT

  • Service & Support
  • Warranty / Scope of Application
  • Distributor Portal

NEWS & EVENTS

  • Newsletter
  • Press Releases
  • Events

WEB

  • Privacy Policy
  • Terms of Access
  • Terms & Conditions

LinkedIn Facebook X YouTube

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved