≡
  • Products
  • Solutions
  • Technical Information
  • Motor Sizing
  • Downloads
  • Contact Us

αSTEP Step-Servo

  • αSTEP Step-Servo Motors
  • αSTEP Step-Servo Drivers

Industrial Robots

  • SCARA Robots
  • Articulated Robots
  • Cartesian / Gantry Robots
  • Electric Lifting Columns
  • Robot Controllers

Stepper Motors / Drivers

  • Stepper Motors
  • Stepper Motor Drivers
  • Speed Control Stepper Motors

Servo Motors

  • Servo Motors
  • Servo Motor Drivers

Network Products

Encoders

Electric Linear Actuators

  • Linear Slides
  • Linear Cylinders
  • Compact Linear Actuators
  • Linear Actuator Attachment
  • Electric Gripper / Robotic Gripper
  • Rack and Pinion Actuators

Rotary Actuators

  • Hollow Rotary Actuators
  • Hollow Rotary Gearheads

Brushless DC Motors

  • Brushless DC Motor Only
  • AC Input Speed Control Systems
  • DC Input Speed Control Systems

AC Motors & Gear Motors

  • Constant Speed AC Motors
  • Speed Control AC Motors

Cooling Fans

  • Axial Fans
  • Centrifugal Fans / Blowers
  • Cross Flow Fans
  • Thermostats

Accessories & Peripherals

By Industry

Application Examples

Case Studies

Custom Products

FAQs / KnowledgeBase

Technical Articles / White Papers

Product / Technology Videos

On Demand Seminars

Engineering Notes Blog

Motor Sizing Tools

How to Size a Motor

Unit Conversion Tool

Product Literature (PDF)

Software Downloads

Sales Network

Email Us

Customer Service: 1-800-418-7903

Technical Support: 1-800-468-3982

Sales: 1-800-448-6935



  • Sign In
  • Shopping Cart (0)
  • Quote Requests (0)
  • Express Ordering
*
All Categories - Shop Online > Stepper Motors > Stepper Motor Only > αSTEP "Step - Servo" Closed Loop Stepper Motors > AZ Series Stepper Motors with Mechanical Absolute Encoder > 3.35 / 3.54 in. (85 / 90 mm) AZ Series Stepper Motors with Mechanical Absolute Encoders > Advanced Search

Advanced Search in 3.35 / 3.54 in. (85 / 90 mm) AZ Series Stepper Motors with Mechanical Absolute Encoders


Unit of Measure

Specifications

Driver Voltage Input Power
  • AC
Pullout Torque (oz-in)
At Least:No More Than:
Available Range: 280 to 15577.3
Pullout Torque (N·m)
At Least:No More Than:
Available Range: 2 to 110
Shaft/Gear Type
  • Round Shaft (No Gearhead)
  • Round Shaft with Flat (No Gearhead)
  • Key Shaft (No Gearhead)
  • Taper Hobbed Gear
  • Planetary Gear
  • Planetary Gear, Non-Backlash
  • Harmonic Gear
  • Harmonic Planetary Gear
  • Harmonic Planetary Gear (Flange Output)
Shaft
  • Single
Electromagnetic Brake
  • Equipped
  • Not Equipped
Clear Cancel Advanced Search

 

ABOUT ORIENTAL MOTOR

  • Careers
  • Manufacturing
  • ISO9001 / ISO14001
  • Environmental Efforts

PRODUCT INFO

  • Product Lead Time
  • Safety Standards
  • Service Life

SUPPORT

  • Service & Support
  • Warranty / Scope of Application
  • Distributor Portal

NEWS & EVENTS

  • Newsletter
  • Press Releases
  • Events

WEB

  • Privacy Policy
  • Terms of Access
  • Terms & Conditions

LinkedIn Facebook X YouTube

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved