All Categories - Shop Online > AC Motors & Gear Motors > Constant Speed AC Motors & Gear Motors > Induction Motors & Gear Motors > Single-Phase AC Induction Motors > BH Series Single-Phase AC Motors > Advanced Search

Advanced Search in BH Series Single-Phase AC Motors


Unit of Measure

Specifications

Output Power
  • 200 W (1/4 HP)
Voltage (VAC)
  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC
Shaft/Gear Type
  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead
  • Right-Angle Solid Shaft Gearhead
  • Right-Angle Hollow Shaft Gearhead
Output Shaft
  • Metric
Type
  • Cable
Electromagnetic Brake
  • Not Equipped
Rated Torque (lb-in)
At Least:No More Than:
Available Range: 11.25 to 530
Rated Torque (N·m)
At Least:No More Than:
Available Range: 1.27 to 60