All Categories - Shop Online > Brushless DC Motors & Gear Motors > Brushless DC Motor & Driver Systems > DC Input Brushless DC Motors & Gear Motors > BLH Series Brushless DC Motor Speed Control Systems (DC Input) > Advanced Search

Advanced Search in BLH Series Brushless DC Motor Speed Control Systems (DC Input)


Unit of Measure

Specifications

Output Power
  • 15 W (1/50 HP)
  • 30 W (1/25 HP)
  • 50 W (1/15 HP)
  • 100 W (1/8 HP)
Power Supply
  • 24 VDC
Driver Type
  • Analog
  • Digital
  • RS-485 Communications Type
Type
  • Connector
  • Lead Wire
  • Cable
Shaft/Gear Type
  • Round Shaft (No Gearhead)
  • Round Shaft with Flat (No Gearhead)
  • Parallel Shaft Gearhead
  • Spur Gear (Centered Shaft)
  • Hollow Shaft Flat Gearhead
Rated Torque (lb-in)
At Least:No More Than:
Available Range: 0.425 to 600
Rated Torque (N·m)
At Least:No More Than:
Available Range: 0.048 to 68
Electromagnetic Brake
  • Equipped
  • Not Equipped
Min. Variable Speed (r/min)
At Least:No More Than:
Available Range: 0.4 to 3000
Max. Variable Speed (r/min)
At Least:No More Than:
Available Range: 0.4 to 3000