Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
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
Brushless DC Motors & Gear Motors
> Advanced Search
Advanced Search in Brushless DC Motors & Gear Motors
Unit of Measure
Imperial
Metric
Specifications
Output Power
90 W (1/8 HP)
40 W (1/19 HP)
25 W (1/30 HP)
15 W (1/50 HP)
30 W (1/25 HP)
50 ~ 60 W (1/15 ~ 1/12 HP)
100 ~ 120 W (1/8 ~ 1/6 HP)
200 W (1/4 HP)
300 W (2/5 HP)
400 W (1/2 HP)
Power Supply
24 VDC
48 VDC
Single-Phase 100-120 VAC
Single-Phase 200-240 VAC
Three-Phase 200-240 VAC
Driver Type
Analog
CANopen Communications Type
Digital
RS-485 Communications Type
Standard
Rated Torque (lb-in)
At Least :
No More Than :
Available Range: 0.425 to 5159.99
Rated Torque (N·m)
At Least :
No More Than :
Available Range: 0.048 to 583
Min. Variable Speed (r/min)
At Least :
No More Than :
Available Range: 0.005 to 4000
Max. Variable Speed (r/min)
At Least :
No More Than :
Available Range: 0.4 to 4000
Shaft/Gear Type
Parallel Shaft Gearhead (Stainless Steel Shaft)
Round Shaft (No Gearhead)
Round Shaft with Flat (No Gearhead)
Parallel Shaft Gearhead
Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
Parallel Shaft (Foot Mount) Gearhead
Right-Angle Hollow Shaft (Stainless Steel) Gearhead
Spur Gear (Centered Shaft)
Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
3
3.6
5
6
7.5
9
10
12.5
15
18
20
25
30
36
50
60
75
90
100
120
150
180
200
300
450
600
1200
Output Shaft
Imperial
Metric
Degree of Protection (Motor)
IP40 (excluding mounting surfaces and connector units)
IP65 (excluding mounting surfaces and connector units)
IP40
IP44
IP54
IP65
IP66
IP67
Electromagnetic Brake
Equipped
Not Equipped
Clear
Cancel
Advanced Search
close