All Categories - Shop Online > Brushless DC Motors & Gear Motors > Brushless DC Motor & Driver Systems > by Output Power (BLDC) > Advanced Search

Advanced Search in by Output Power (BLDC)


Unit of Measure

Specifications

Output Power
  • 15 W (1/50 HP)
  • 25 W (1/30 HP)
  • 30 W (1/25 HP)
  • 40 W (1/19 HP)
  • 50 ~ 60 W (1/15 ~ 1/12 HP)
  • 90 W (1/8 HP)
  • 100 ~ 120 W (1/8 ~ 1/6 HP)
  • 200 W (1/4 HP)
  • 300 W (2/5 HP)
  • 400 W (1/2 HP)
Power Supply
  • 24 VDC
  • 48 VDC
  • Single-Phase 100-120 VAC
  • Single-Phase 200-240 VAC
  • Three-Phase 200-240 VAC
Rated Torque (lb-in)
At Least:No More Than:
Available Range: 0.425 to 5159.99
Rated Torque (N·m)
At Least:No More Than:
Available Range: 0.048 to 583
Min. Variable Speed (r/min)
At Least:No More Than:
Available Range: 0.005 to 4000
Max. Variable Speed (r/min)
At Least:No More Than:
Available Range: 0.4 to 4000
Shaft/Gear Type
  • Parallel Shaft Gearhead (Stainless Steel Shaft)
  • Round Shaft (No Gearhead)
  • Round Shaft with Flat (No Gearhead)
  • Parallel Shaft Gearhead
  • Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
  • Parallel Shaft (Foot Mount) Gearhead
  • Right-Angle Hollow Shaft (Stainless Steel) Gearhead
  • Spur Gear (Centered Shaft)
  • Hollow Shaft Flat Gearhead
Output Shaft
  • Imperial
  • Metric
Degree of Protection (Motor)
  • IP40 (excluding mounting surfaces and connector units)
  • IP65 (excluding mounting surfaces and connector units)
  • IP40
  • IP44
  • IP54
  • IP65
  • IP66
  • IP67
Electromagnetic Brake
  • Equipped
  • Not Equipped