All Categories - Shop Online > Linear Actuators > Linear Actuators - Linear Slides > EZS Closed Loop AZ Series Absolute Encoder Linear Slides for Cleanroom Use > Cleanroom EZS Closed Loop AZ Series Absolute Encoder Linear Slides (AC Input) > Advanced Search

Advanced Search in Cleanroom EZS Closed Loop AZ Series Absolute Encoder Linear Slides (AC Input)


Specifications

Actuator Frame Size ( )
  • 54 mm (W) x 50 mm (H)
  • 74 mm (W) x 50 mm (H)
  • 74 mm (W) x 66.5 mm (H)
Motor Location
  • Straight Type
Direction for Air Coupler
  • Left
  • Right
Stroke (mm)
  • 50
  • 100
  • 150
  • 200
  • 250
  • 300
  • 350
  • 400
  • 450
  • 500
  • 550
  • 600
  • 650
  • 700
  • 750
  • 800
  • 850
Electromagnetic Brake
  • Equipped
  • Not Equipped
Lead (mm)
  • 6
  • 12
Max. Speed (mm/s)
At Least:No More Than:
Available Range: 180 to 800
Max. Vertical Transportable Mass (kg)
At Least:No More Than:
Available Range: 3.5 to 30
Max. Horizontal Transportable Mass (kg)
At Least:No More Than:
Available Range: 7.5 to 60