Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
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
Rack and Pinion Systems
>
Rack and Pinion System LJ Linear Heads - AZ Series Compatible
> Advanced Search
Advanced Search in Rack and Pinion System LJ Linear Heads - AZ Series Compatible
Metric
Specifications
Frame Size (mm)
90
Power Input
AC
Linear Direction
Horizontal
Vertical
Electromagnetic Brake
Equipped
Not Equipped
Max. Horizontal Transportable Mass (kg)
At Least :
No More Than :
Available Range: 65 to 200
Max. Vertical Transportable Mass (kg)
At Least :
No More Than :
Available Range: 62 to 199.1
Thrust (N)
At Least :
No More Than :
Available Range: 637 to 1961
Push Force (N)
At Least :
No More Than :
Available Range: 637 to 1961
Stroke (mm)
100
200
300
400
500
600
700
Clear
Cancel
Advanced Search
close