All Categories - Shop Online > Linear Actuators > Linear Actuators - Electric Cylinders > EAC Closed Loop AZ Series Absolute Encoder Linear Actuators > EAC Closed Loop AZ Series Absolute Encoder Linear Actuator (AC Input) > EAC Reversed Motor Type Closed Loop AZ Series Absolute Encoder Linear Actuator (AC Input) > Advanced Search

Advanced Search in EAC Reversed Motor Type Closed Loop AZ Series Absolute Encoder Linear Actuator (AC Input)


Specifications

Actuator Frame Size ( )
  • 42 mm (W) x 42 mm (H)
  • 60 mm (W) x 60 mm (H)
Guide
  • Not Equipped
Electromagnetic Brake
  • Equipped
  • Not Equipped
Motor Location
  • Reversed Motor Type
Lead (mm)
  • 6
  • 12
Stroke (mm)
  • 50
  • 100
  • 150
  • 200
  • 250
  • 300
Max. Speed (mm/s)
At Least:No More Than:
Available Range: 300 to 600
Thrust (N)
At Least:No More Than:
Available Range: 70 to 360
Push Force (N)
At Least:No More Than:
Available Range: 100 to 500
Max. Horizontal Transportable Mass (kg)
At Least:No More Than:
Available Range: 15 to 60
Max. Vertical Transportable Mass (kg)
At Least:No More Than:
Available Range: 7 to 30