Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
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
Stepper Motor Drivers
>
AC Input Stepper Motor Drivers
> Advanced Search
Advanced Search in AC Input Stepper Motor Drivers
Specifications
Driver Type
5-Phase, Built-in Controller (Stored Data)
5-Phase, Pulse Input
Closed Loop, Absolute, Built-in Controller (Stored Data)
Closed Loop, Absolute, Pulse Input
Closed Loop, Absolute, Pulse Input with RS-485 Communications
Closed Loop, Built-in Controller (Stored Data)
Closed Loop, Pulse Input
EtherCAT Compatible
EtherNet/IP Compatible
PROFINET Compatible
Power Supply
Single-Phase 100-115 VAC
Single-Phase 100-120 VAC
Single-Phase 200-230 VAC
Single-Phase 200-240 VAC
Three-Phase 200-230 VAC
Three-Phase 200-240 VAC
Brake Control
No
Yes
Network Compatible
No
Yes
Emergency Torque Off Function
No
Yes
Clear
Cancel
Advanced Search
close